您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
87438
Molex
PCB Headers
1.50mm
Pico_SPOX
Powered by
CAD模型選擇
{molex/pcb_headers/1_50mm/pico_spox/87438.prj},{NB=874380843},{SHA256=KwDw9qNDlkTRukwHggXOxhcSViTD6wrJOz2hyChzJaE=},{INAME=06028__874380843},{PN=874380843},{DESC=1.50mm Pitch Pico-SPOX Wire-to-Board Header, Surface Mount, Right-Angle, Shrouded, Nylon, 8 Circuits, Embossed Tape on Reel, Beige},{CIRCUITS=8},{CURRENT=2.5},{MATERIAL=Tin over Nickel},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
874380243
874380243
1.50mm Pitch Pico-SPOX Wi...
2
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380343
874380343
1.50mm Pitch Pico-SPOX Wi...
3
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380443
874380443
1.50mm Pitch Pico-SPOX Wi...
4
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380543
874380543
1.50mm Pitch Pico-SPOX Wi...
5
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380643
874380643
1.50mm Pitch Pico-SPOX Wi...
6
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380743
874380743
1.50mm Pitch Pico-SPOX Wi...
7
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380843
874380843
1.50mm Pitch Pico-SPOX Wi...
8
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874380943
874380943
1.50mm Pitch Pico-SPOX Wi...
9
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381043
874381043
1.50mm Pitch Pico-SPOX Wi...
10
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381143
874381143
1.50mm Pitch Pico-SPOX Wi...
11
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381243
874381243
1.50mm Pitch Pico-SPOX Wi...
12
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381343
874381343
1.50mm Pitch Pico-SPOX Wi...
13
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381443
874381443
1.50mm Pitch Pico-SPOX Wi...
14
2.5
Tin over Nickel
1
Right Angle
Surface Mount
874381543
874381543
1.50mm Pitch Pico-SPOX Wi...
15
2.5
Tin over Nickel
1
Right Angle
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表