您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
87715
Molex
Edge Card Connectors
Edgecard to PCB
PCI Express
Powered by
CAD模型選擇
{molex/edge_card_connectors/edgecard_to_pcb/pci_express/87715.prj},{NB=877159105},{SHA256=SvTepkdAuN8UrBprDTUNdUYXEicbi/SZlQ33nQ3BrFg=},{INAME=00087__877159105},{PN=877159105},{DESC=1.00mm Pitch, PCI Express Connector, 64 Circuits, Nylon 4/6 Glass-filled, Black Housing, Phosphor Bronze, 0.38µm Gold Soldertail, Lead-Free},{PSC=64s - 0p},{CURRENT=1.1},{ECT=1.57},{ORIENTATION=Vertical},{PCBTHICKNESS=2.40},{TIS=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PSC
(p)ower-(s)ignal Configuration
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ECT
Edge Card Thickness
[mm]
ORIENTATION
Orientation
ⁿ/ₐ
PCBTHICKNESS
PCB Thickness - Recommended
[mm]
TIS
Termination Interface: Style
ⁿ/ₐ
877159002
877159002
1.00mm Pitch, PCI Express...
36s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159005
877159005
1.00mm Pitch, PCI Express...
36s - 0p
1.1
1.57
Vertical
2.40
Through Hole
877159006
877159006
1.00mm Pitch, PCI Express...
36s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159100
877159100
1.00mm Pitch, PCI Express...
64s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159105
877159105
1.00mm Pitch, PCI Express...
64s - 0p
1.1
1.57
Vertical
2.40
Through Hole
877159106
877159106
1.00mm Pitch, PCI Express...
64s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159205
877159205
1.00mm Pitch, PCI Express...
98s - 0p
1.1
1.57
Vertical
2.40
Through Hole
877159206
877159206
1.00mm Pitch, PCI Express...
98s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159302
877159302
1.00mm Pitch, PCI Express...
164s - 0p
1.1
1.57
Vertical
1.60
Through Hole
877159305
877159305
1.00mm Pitch, PCI Express...
164s - 0p
1.1
1.57
Vertical
2.40
Through Hole
877159306
877159306
1.00mm Pitch, PCI Express...
164s - 0p
1.1
1.57
Vertical
1.60
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表