您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
915MA
Hammer Caster
Threaded-Swivel
Powered by
CAD模型選擇
{hammer_caster/threaded_swivel/915ma_asmtab.prj},{NB=915MA-RB 100},{AW=RB},{D=100},{H=138},{T=M16x2.0},{L=40},{E=32.0},{RT=114},{V=114},{PPATH=assemblies/915ma_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
T
Thread
[mm]
L
Length of thread
[mm]
E
Offset
[mm]
RT
Radius of turning
[mm]
V
[mm]
915MA-RB 100
915MA-RB 100
100
138
M16x2.0
40
32.0
114
114
915MA-RB 125
915MA-RB 125
125
166
M16x2.0
40
35.0
114
114
915MA-RB 150
915MA-RB 150
150
195
M16x2.0
40
44.0
120
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
420SA
Hammer Caster
25.01.2023
920MA
Hammer Caster
13.09.2022
920EA
Hammer Caster
13.09.2022
915EA
Hammer Caster
13.09.2022
BS, Thread type (male)
ASOH
17.02.2017
415EA
Hammer Caster
13.09.2022
545H
Hammer Caster
13.09.2022
SKS 5 - Fast-action Coupling Set for Linear Module LM 5
domino modul
11.05.2020
940BEA
Hammer Caster
07.12.2022
540HR
Hammer Caster
13.09.2022
RR 713 - Reducing Rings RR
domino modul
11.05.2020
415A
Hammer Caster
13.09.2022
413SA
Hammer Caster
25.01.2023
415MA
Hammer Caster
07.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表