您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HELIA
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HELIA
9459-06 - Fire prot., ceiling seal DS 90/120 mm
HELIA
Installation in concrete constructions
Powered by
CAD模型選擇
{helia/betonbau/9459_06.prj},{NB=9459-06(2)},{CNSORDERNO=9459-06},{EO=150},{OP=1},{CNSMASSEXACT=1360},{CNSVOLUMEEXACT=14.322},{BZ=Deckenschott System DS 90 / 120 mm},{DS=150 - 300 mm},{LF=Vollbelegung (Innendurchmesser 74 mm) },{ETAZ=ETA-14/0159 },{VKFZ=25347 / 25348},{PVCR=M50 },{ENO=121 819 048},{IP=-},{CNSEAN=4013456544703},{INFOLINK=HTML (Online)},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Type
ⁿ/ₐ
EO
Installation opening Ø
[mm]
DS
Ceiling thickness
ⁿ/ₐ
LF
Cable entries
ⁿ/ₐ
ETAZ
ETA approval
ⁿ/ₐ
VKFZ
VKF approval
ⁿ/ₐ
PVCR
PVC conduits up to
ⁿ/ₐ
ENO
E-Nummer
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Single volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
9459-06
9459-06
Fire prot., ceiling seal ...
150
150 - 300 mm
Maximum population (Inner...
ETA-14/0159
25347 / 25348
M50
121 819 048
1360
14.322
4013456544703
Deckenschott System DS 90...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1569-01 - Flush-mounting, one-gang junction box
HELIA
19.10.2021
1556-04 - Cavity wall one-gang junction box
KAISER
15.09.2023
9916.06 - protective cover for article
AGRO
19.10.2021
C-TTPA__T10150, C-TTPA__10200, C-TTPA__10250, C-TTPA__10300, C-TTPA__10400,...
Misumi
29.05.2023
R0169 - Tappi cilindrico con cava esagonale (DIN 908) - TAPPO 908
PlaSteel
17.06.2021
1261-80 - Conc. constr. B² magnet
KAISER
21.02.2023
1261-80 - Conc. constr. B² magnet
HELIA
19.10.2021
1261-12 - Conc. constr. wall-ceiling transition
HELIA
19.10.2021
9916.06 - protective cover for article
HELIA
19.10.2021
9907.21 - Flush mounting junction box KRFG-tubes
HELIA
19.10.2021
9459-05 - Fire prot., ceiling seal DS 90/74 mm
HELIA
19.10.2021
9907 - Flush mounting junction box
HELIA
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表