您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64610 - High hexagon nut UNI 5587 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64610.prj},{NB=acton_6461014},{REF=6461014},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M14},{D=14},{D1=11.835},{P=2.000},{M=14.1},{S=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 646103
646103
Acier inoxydable A4
3
2.4
5.5
Acton 646104
646104
Acier inoxydable A4
4
3.2
7.0
Acton 646105
646105
Acier inoxydable A4
5
5.1
8.0
Acton 646106
646106
Acier inoxydable A4
6
5.7
10.0
Acton 646108
646108
Acier inoxydable A4
8
7.5
13.0
Acton 6461010
6461010
Acier inoxydable A4
10
9.3
17.0
Acton 6461012
6461012
Acier inoxydable A4
12
12.0
19.0
Acton 6461014
6461014
Acier inoxydable A4
14
14.1
22.0
Acton 6461016
6461016
Acier inoxydable A4
16
16.4
24.0
Acton 6461018
6461018
Acier inoxydable A4
18
15.0
27.0
Acton 6461020
6461020
Acier inoxydable A4
20
20.3
30.0
Acton 6461024
6461024
Acier inoxydable A4
24
23.9
36.0
Acton 6461027
6461027
Acier inoxydable A4
27
22.0
42.0
Acton 6461030
6461030
Acier inoxydable A4
30
28.6
46.0
Acton 6461033
6461033
Acier inoxydable A4
33
26.0
50.0
Acton 6461036
6461036
Acier inoxydable A4
36
34.7
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表