您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62705 - Taper pin - ISO 2339 DIN 1 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
Industrie
Powered by
CAD模型選擇
{acton/industrie/62705.prj},{NB=acton_627054X40},{REF=627054X40},{DXL=4x40},{MAT=Inox A1},{IDNR=},{D=4.0},{L=40},{R=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
Acton 627051X8
627051X8
1x8
Inox A1
1.0
8
Acton 627051X10
627051X10
1x10
Inox A1
1.0
10
Acton 627051X12
627051X12
1x12
Inox A1
1.0
12
Acton 627051,5X10
627051,5X10
1.5x10
Inox A1
1.5
10
Acton 627051,5X12
627051,5X12
1.5x12
Inox A1
1.5
12
Acton 627051,5X14
627051,5X14
1.5x14
Inox A1
1.5
14
Acton 627051,5X16
627051,5X16
1.5x16
Inox A1
1.5
16
Acton 627051,5X18
627051,5X18
1.5x18
Inox A1
1.5
18
Acton 627051,5X20
627051,5X20
1.5x20
Inox A1
1.5
20
Acton 627052X10
627052X10
2x10
Inox A1
2.0
10
Acton 627052X12
627052X12
2x12
Inox A1
2.0
12
Acton 627052X14
627052X14
2x14
Inox A1
2.0
14
Acton 627052X16
627052X16
2x16
Inox A1
2.0
16
Acton 627052X18
627052X18
2x18
Inox A1
2.0
18
Acton 627052X20
627052X20
2x20
Inox A1
2.0
20
Acton 627052X22
627052X22
2x22
Inox A1
2.0
22
Acton 627052X24
627052X24
2x24
Inox A1
2.0
24
Acton 627052X26
627052X26
2x26
Inox A1
2.0
26
Acton 627052X28
627052X28
2x28
Inox A1
2.0
28
Acton 627052X30
627052X30
2x30
Inox A1
2.0
30
Acton 627052X32
627052X32
2x32
Inox A1
2.0
32
Acton 627052X36
627052X36
2x36
Inox A1
2.0
36
Acton 627052,5X12
627052,5X12
2.5x12
Inox A1
2.5
12
Acton 627052,5X14
627052,5X14
2.5x14
Inox A1
2.5
14
Acton 627052,5X16
627052,5X16
2.5x16
Inox A1
2.5
16
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表