您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64505.prj},{NB=acton_6450512},{REF=6450512},{MAT=Inox A4},{D=12},{D1=12.50},{D2=32},{S=2.5},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Acton 645053
645053
Inox A4
3
3.25
12
0.8
Acton 645054
645054
Inox A4
4
4.25
14
0.8
Acton 645055
645055
Inox A4
5
5.25
16
1.0
Acton 645056
645056
Inox A4
6
6.25
18
1.2
Acton 645058
645058
Inox A4
8
8.25
22
1.5
Acton 6450510
6450510
Inox A4
10
10.25
27
2.0
Acton 6450512
6450512
Inox A4
12
12.50
32
2.5
Acton 6450514
6450514
Inox A4
14
14.50
36
2.5
Acton 6450516
6450516
Inox A4
16
16.50
40
3.0
Acton 6450518
6450518
Inox A4
18
19.00
45
3.0
Acton 6450520
6450520
Inox A4
20
21.00
50
3.0
Acton 6450522
6450522
Inox A4
22
23.00
55
3.0
Acton 6450524
6450524
Inox A4
24
25.00
60
4.0
Acton 6450527
6450527
Inox A4
27
28.30
65
4.0
Acton 6450530
6450530
Inox A4
30
31.40
70
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表