您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64515.prj},{NB=acton_645156},{REF=645156},{MAT=Inox A4},{IDNR=},{D=6},{D1=6.40},{D2=14},{S=1.3},{H=2.10},{B=0.36},{NOM=45},{D3=10.0},{D4=7.4},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 645153
645153
Inox A4
3
3.35
8
0.6
Acton 645154
645154
Inox A4
4
4.40
10
0.9
Acton 645155
645155
Inox A4
5
5.40
12
1.1
Acton 645156
645156
Inox A4
6
6.40
14
1.3
Acton 645158
645158
Inox A4
8
8.56
18
1.4
Acton 6451510
6451510
Inox A4
10
10.56
22
1.6
Acton 6451512
6451512
Inox A4
12
12.83
27
1.8
Acton 6451514
6451514
Inox A4
14
14.83
30
2.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表