您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62806 - Countersunk head security machine screw six lobe recess with pin - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62806.prj},{NB=acton_628065X12},{REF=628065X12},{DXL=5x12},{MAT=Inox A2},{D=5},{L=12},{S=3.000},{DK=9.90},{K=3.5},{R=0.200},{C=4.700},{IDNR=},{D3=4.019},{P=0.800},{AL=90.000},{DS=5.000},{T=2.300},{TXA=4.520},{ALPHA=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
Acton 628063X6
628063X6
3x6
Inox A2
3
6
5.80
1.8
Acton 628063X8
628063X8
3x8
Inox A2
3
8
5.80
1.8
Acton 628063X10
628063X10
3x10
Inox A2
3
10
5.80
1.8
Acton 628063X12
628063X12
3x12
Inox A2
3
12
5.80
1.8
Acton 628063X16
628063X16
3x16
Inox A2
3
16
5.80
1.8
Acton 628063X20
628063X20
3x20
Inox A2
3
20
5.80
1.8
Acton 628064X10
628064X10
4x10
Inox A2
4
10
7.90
2.6
Acton 628064X12
628064X12
4x12
Inox A2
4
12
7.90
2.6
Acton 628064X16
628064X16
4x16
Inox A2
4
16
7.90
2.6
Acton 628064X20
628064X20
4x20
Inox A2
4
20
7.90
2.6
Acton 628064X25
628064X25
4x25
Inox A2
4
25
7.90
2.6
Acton 628064X30
628064X30
4x30
Inox A2
4
30
7.90
2.6
Acton 628064X40
628064X40
4x40
Inox A2
4
40
7.90
2.6
Acton 628064X50
628064X50
4x50
Inox A2
4
50
7.90
2.6
Acton 628065X10
628065X10
5x10
Inox A2
5
10
9.90
3.5
Acton 628065X12
628065X12
5x12
Inox A2
5
12
9.90
3.5
Acton 628065X16
628065X16
5x16
Inox A2
5
16
9.90
3.5
Acton 628065X20
628065X20
5x20
Inox A2
5
20
9.90
3.5
Acton 628065X25
628065X25
5x25
Inox A2
5
25
9.90
3.5
Acton 628065X30
628065X30
5x30
Inox A2
5
30
9.90
3.5
Acton 628065X40
628065X40
5x40
Inox A2
5
40
9.90
3.5
Acton 628065X50
628065X50
5x50
Inox A2
5
50
9.90
3.5
Acton 628065X60
628065X60
5x60
Inox A2
5
60
9.90
3.5
Acton 628065X70
628065X70
5x70
Inox A2
5
70
9.90
3.5
Acton 628066X12
628066X12
6x12
Inox A2
6
12
11.65
4.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表