您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62809.prj},{NB=acton_628094,2X25},{REF=628094,2X25},{MAT=Inox A2},{D=4.2},{P=1.400},{D3=3.100},{L=25},{DK=7.9},{K=2.3},{N=1.620},{M=2.189},{T=1.250},{R=0.405},{EMP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 628093,5X19
628093,5X19
3.5x19
Inox A2
3.5
19
6.6
2.0
2
Acton 628093,5X25
628093,5X25
3.5x25
Inox A2
3.5
25
6.6
2.0
2
Acton 628093,5X32
628093,5X32
3.5x32
Inox A2
3.5
32
6.6
2.0
2
Acton 628093,5X38
628093,5X38
3.5x38
Inox A2
3.5
38
6.6
2.0
2
Acton 628094,2X25
628094,2X25
4.2x25
Inox A2
4.2
25
7.9
2.3
2
Acton 628094,2X32
628094,2X32
4.2x32
Inox A2
4.2
32
7.9
2.3
2
Acton 628094,2X38
628094,2X38
4.2x38
Inox A2
4.2
38
7.9
2.3
2
Acton 628094,8X32
628094,8X32
4.8x32
Inox A2
4.8
32
9.2
2.7
2
Acton 628094,8X38
628094,8X38
4.8x38
Inox A2
4.8
38
9.2
2.7
2
Acton 628094,8X50
628094,8X50
4.8x50
Inox A2
4.8
50
9.2
2.7
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表