您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62811.prj},{NB=acton_628114,2X32},{REF=628114,2X32},{MAT=Inox A2},{D=4.2},{P=1.400},{D3=3.100},{L=32.0},{DK=7.7},{K=2.50},{EMP=2},{C=1.951},{R=8.200},{N=2.733},{NT=1.088},{NR=1.367}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 628112,9X9,5
628112,9X9,5
2.9x9.5
Inox A2
2.9
9.5
5.3
2.20
1
Acton 628112,9X13
628112,9X13
2.9x13
Inox A2
2.9
13.0
5.3
2.20
1
Acton 628112,9X19
628112,9X19
2.9x19
Inox A2
2.9
19.0
5.3
2.20
1
Acton 628113,5X13
628113,5X13
3.5x13
Inox A2
3.5
13.0
6.0
2.50
2
Acton 628113,5X19
628113,5X19
3.5x19
Inox A2
3.5
19.0
6.0
2.50
2
Acton 628113,5X25
628113,5X25
3.5x25
Inox A2
3.5
25.0
6.0
2.50
2
Acton 628113,5X32
628113,5X32
3.5x32
Inox A2
3.5
32.0
6.0
2.50
2
Acton 628114,2X13
628114,2X13
4.2x13
Inox A2
4.2
13.0
7.7
2.50
2
Acton 628114,2X19
628114,2X19
4.2x19
Inox A2
4.2
19.0
7.7
2.50
2
Acton 628114,2X25
628114,2X25
4.2x25
Inox A2
4.2
25.0
7.7
2.50
2
Acton 628114,2X32
628114,2X32
4.2x32
Inox A2
4.2
32.0
7.7
2.50
2
Acton 628114,2X38
628114,2X38
4.2x38
Inox A2
4.2
38.0
7.7
2.50
2
Acton 628114,8X13
628114,8X13
4.8x13
Inox A2
4.8
13.0
8.7
3.30
2
Acton 628114,8X19
628114,8X19
4.8x19
Inox A2
4.8
19.0
8.7
3.30
2
Acton 628114,8X25
628114,8X25
4.8x25
Inox A2
4.8
25.0
8.7
3.30
2
Acton 628114,8X32
628114,8X32
4.8x32
Inox A2
4.8
32.0
8.7
3.30
2
Acton 628114,8X38
628114,8X38
4.8x38
Inox A2
4.8
38.0
8.7
3.30
2
Acton 628114,8X50
628114,8X50
4.8x50
Inox A2
4.8
50.0
8.7
3.30
2
Acton 628116,3X32
628116,3X32
6.3x32
Inox A2
6.3
32.0
11.0
4.70
3
Acton 628116,3X38
628116,3X38
6.3x38
Inox A2
6.3
38.0
11.0
4.70
3
Acton 628116,3X50
628116,3X50
6.3x50
Inox A2
6.3
50.0
11.0
4.70
3
Acton 628116,3X75
628116,3X75
6.3x75
Inox A2
6.3
75.0
11.0
4.70
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表