您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62235 - Knurled thumb screw high type - DIN 464 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62235.prj},{NB=acton_622354X25},{REF=622354X25},{D=M4},{L=25},{DX=4.000},{D2=16},{H=3.5},{L1=9.5},{D5=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
L
[mm]
D2
[mm]
H
[mm]
L1
[mm]
Acton 622353X4
622353X4
M3
4
12
2.5
7.5
Acton 622353X5
622353X5
M3
5
12
2.5
7.5
Acton 622353X6
622353X6
M3
6
12
2.5
7.5
Acton 622353X8
622353X8
M3
8
12
2.5
7.5
Acton 622353X10
622353X10
M3
10
12
2.5
7.5
Acton 622353X12
622353X12
M3
12
12
2.5
7.5
Acton 622353X16
622353X16
M3
16
12
2.5
7.5
Acton 622353X20
622353X20
M3
20
12
2.5
7.5
Acton 622354X5
622354X5
M4
5
16
3.5
9.5
Acton 622354X6
622354X6
M4
6
16
3.5
9.5
Acton 622354X8
622354X8
M4
8
16
3.5
9.5
Acton 622354X10
622354X10
M4
10
16
3.5
9.5
Acton 622354X12
622354X12
M4
12
16
3.5
9.5
Acton 622354X16
622354X16
M4
16
16
3.5
9.5
Acton 622354X20
622354X20
M4
20
16
3.5
9.5
Acton 622354X25
622354X25
M4
25
16
3.5
9.5
Acton 622355X6
622355X6
M5
6
20
4.0
11.5
Acton 622355X8
622355X8
M5
8
20
4.0
11.5
Acton 622355X10
622355X10
M5
10
20
4.0
11.5
Acton 622355X12
622355X12
M5
12
20
4.0
11.5
Acton 622355X16
622355X16
M5
16
20
4.0
11.5
Acton 622355X20
622355X20
M5
20
20
4.0
11.5
Acton 622355X25
622355X25
M5
25
20
4.0
11.5
Acton 622356X10
622356X10
M6
10
24
5.0
15.0
Acton 622356X12
622356X12
M6
12
24
5.0
15.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表