您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
372.4 - Seal Clean Gasket
agru
Industrial Piping Systems
Seal Clean Gaskets
Seal Clean Gaskets
Powered by
CAD模型選擇
{agru/industrial_piping_systems/seal_clean_gaskets/seal_clean_gaskets/372_4.prj},{NB=AGRU_88372411021_Seal Clean Gasket_ANSI_ePTFE white_110 - SDR21 ANSI (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=88372411021},{M=88372411021},{BILDCODE=372.4},{WEIGHT=0.030},{DIMENSIONLANG=110 - SDR21 ANSI},{DURCHMESSER=110},{EXT_BEZ_1=Seal Clean Gasket},{EXT_BEZ_2=ANSI},{EXT_BEZ_3=for AGRU PVDF flanges},{MATERIAL=ePTFE white},{VERBINDUNG=Flange connection},{S=3.000},{D=20.000},{D1=158.000},{D2=98.000},{D3=224.500},{K=190.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
AGRU_88372402011_Seal Cle...
88372402011
88372402011
372.4
0.005
20 - SDR11 ANSI
20
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
45.000
14.700
88.450
60.450
AGRU_88372402021_Seal Cle...
88372402021
88372402021
372.4
0.005
20 - SDR21 ANSI
20
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
45.000
15.300
88.450
60.450
AGRU_88372402511_Seal Cle...
88372402511
88372402511
372.4
0.005
25 - SDR11 ANSI
25
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
54.100
20.000
97.850
69.850
AGRU_88372402521_Seal Cle...
88372402521
88372402521
372.4
0.005
25 - SDR21 ANSI
25
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
54.100
20.300
97.850
69.850
AGRU_88372403211_Seal Cle...
88372403211
88372403211
372.4
0.008
32 - SDR11 ANSI
32
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
63.500
25.300
109.250
79.250
AGRU_88372403221_Seal Cle...
88372403221
88372403221
372.4
0.009
32 - SDR21 ANSI
32
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
63.500
26.100
109.250
79.250
AGRU_88372404011_Seal Cle...
88372404011
88372404011
372.4
0.010
40 - SDR11 ANSI
40
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
71.500
31.300
118.900
88.900
AGRU_88372404021_Seal Cle...
88372404021
88372404021
372.4
0.007
40 - SDR21 ANSI
40
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
71.500
33.600
118.900
88.900
AGRU_88372405011_Seal Cle...
88372405011
88372405011
372.4
0.012
50 - SDR11 ANSI
50
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
16.000
82.600
39.900
128.550
98.550
AGRU_88372405021_Seal Cle...
88372405021
88372405021
372.4
0.009
50 - SDR21 ANSI
50
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
16.000
82.600
42.800
128.550
98.550
AGRU_88372406311_Seal Cle...
88372406311
88372406311
372.4
0.016
63 - SDR11 ANSI
63
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
100.400
50.200
154.650
120.650
AGRU_88372406321_Seal Cle...
88372406321
88372406321
372.4
0.011
63 - SDR21 ANSI
63
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
100.400
55.100
154.650
120.650
AGRU_88372407511_Seal Cle...
88372407511
88372407511
372.4
0.021
75 - SDR11 ANSI
75
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
117.000
60.500
173.700
139.700
AGRU_88372407521_Seal Cle...
88372407521
88372407521
372.4
0.021
75 - SDR21 ANSI
75
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
117.000
66.400
173.700
139.700
AGRU_88372409011_Seal Cle...
88372409011
88372409011
372.4
0.019
90 - SDR11 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
132.400
73.100
186.400
152.400
AGRU_88372409021_Seal Cle...
88372409021
88372409021
372.4
0.020
90 - SDR21 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
132.400
80.000
186.400
152.400
AGRU_88372409033_Seal Cle...
88372409033
88372409033
372.4
0.020
90 - SDR33 ANSI
90
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
132.400
83.100
186.400
152.400
AGRU_88372411011_Seal Cle...
88372411011
88372411011
372.4
0.030
110 - SDR11 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
158.000
88.900
224.500
190.500
AGRU_88372411021_Seal Cle...
88372411021
88372411021
372.4
0.030
110 - SDR21 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
98.000
224.500
190.500
AGRU_88372411033_Seal Cle...
88372411033
88372411033
372.4
0.022
110 - SDR33 ANSI
110
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
101.300
224.500
190.500
AGRU_88372412511_Seal Cle...
88372412511
88372412511
372.4
0.021
125 - SDR11 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
20.000
158.000
102.400
224.500
190.500
AGRU_88372412521_Seal Cle...
88372412521
88372412521
372.4
0.019
125 - SDR21 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
109.900
224.500
190.500
AGRU_88372412533_Seal Cle...
88372412533
88372412533
372.4
0.017
125 - SDR33 ANSI
125
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
20.000
158.000
115.500
224.500
190.500
AGRU_88372416011_Seal Cle...
88372416011
88372416011
372.4
0.055
160 - SDR11 ANSI
160
Seal Clean Gasket
ANSI
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
22.000
212.000
129.800
279.300
241.300
AGRU_88372416021_Seal Cle...
88372416021
88372416021
372.4
0.045
160 - SDR21 ANSI
160
Seal Clean Gasket
ANSI
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
22.000
212.000
143.000
279.300
241.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表