您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
HRQ - 大規格回轉氣缸
AirTAC
氣動元件
執行組件
回轉氣缸
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/rotary_table_cylinder/hrq_big_series.prj},{NB=HRQ70+()},{SP=70},{CT=},{TT=},{SW=},{SWN=},{AC=170},{AD=17},{B=92},{BA=88},{BC=84},{C=75},{CA=53},{CB=22},{CD=36},{E=M20X1.5},{EB=42},{G=16},{J=17.5},{JA=12.0},{JB=110},{JC=57},{K=M12X1.75},{KA=18},{KC=10.5},{P=1/8\"},{PA=75},{PB=44.5},{Q=M5X0.8},{QA=25.5},{R=46},{RA=5},{S=88},{SA=12.5},{T=90},{TA=9},{U=22},{UA=3.5},{V=M8X1.25},{VA=10},{W=M8X1.25},{WA=12.5},{WB=67},{X=5},{XA=5.5},{XB=33.5},{Y=5},{YA=3.5},{YB=110},{YC=80},{Z=5},{ZA=3.5},{AX=29},{AY=8},{FU=74.0},{SD=18},{SF=79},{SU=36.8},{WAO=32.5},{XAO=54},{XBO=5},{XC=3.5},{XD=55},{YAO=40},{YD=39},{YE=5},{YF=3.5},{PPATH=hrq_big_series/hrq_big_assembly/hrq_big_series.prj},{A1=206.8},{A2=244.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
型號
ⁿ/ₐ
SP
規格
[mm]
A
[mm]
AC
ⁿ/ₐ
AD
[mm]
B
[mm]
BA
[mm]
BC
[mm]
C
[mm]
CA
[mm]
CB
ⁿ/ₐ
CD
[mm]
E
ⁿ/ₐ
EA
[mm]
EB
[mm]
G
[mm]
J
[mm]
JA
[mm]
JB
[mm]
JC
[mm]
K
ⁿ/ₐ
KA
[mm]
KC
[mm]
P
[mm]
PA
[mm]
PB
[mm]
Q
[mm]
QA
[mm]
R
[mm]
RA
[mm]
S
[mm]
SA
[mm]
T
[mm]
TA
[mm]
U
[mm]
UA
[mm]
V
ⁿ/ₐ
VA
[mm]
W
ⁿ/ₐ
WA
[mm]
WB
[mm]
X
[mm]
XA
[mm]
XB
[mm]
Y
[mm]
YA
[mm]
YB
[mm]
YC
[mm]
Z
[mm]
ZA
[mm]
HRQ70+()
HRQ70
70
206.8
170
17
92
88
84
75
53
22
36
M20X1.5
36.8
42
16
17.5
12.0
110
57
M12X1.75
18
10.5
1/8"
75
44.5
M5X0.8
25.5
46
5
88
12.5
90
9
22
3.5
M8X1.25
10
M8X1.25
12.5
67
5
5.5
33.5
5
3.5
110
80
5
3.5
HRQ100+()
HRQ100
100
225.7
189
17
102
99
95
86
59
27
42
M20X1.5
36.7
50
19
17.5
12.0
130
66
M12X1.75
18
10.5
1/8"
85
50.5
M5X0.8
29.5
56
6
98
14.5
100
12
24
3.5
M8X1.25
10
M10X1.5
14.5
77
6
6.5
38.5
6
4.5
120
100
6
4.5
HRQ200+()
HRQ200
200
279.5
240
24
120
117
113
106
74
32
57
M27X1.5
39.5
60
24
20.0
12.5
150
80
M16X2.0
25
14.0
1/8"
103
63.0
M5X0.8
36.5
64
9
116
16.5
118
15
32
5.5
M12X1.75
13
M12X1.75
16.5
90
8
8.5
45.0
8
4.5
140
110
8
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表