您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6314Z - Step clamp
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6314z.prj},{NB=AMF70235},{BESTNR=70235},{B1=11.0},{L=125},{SCM=M10},{SCZ=3/8},{A=15},{B2=30},{B3=12},{E1=15},{E2=70},{GEW=350},{CTN=84662020},{EAN=4020772070236},{VERS=6},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[Inch]
A
[mm]
B2
[mm]
B3
[mm]
E1
[mm]
E2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
70359
70359
6.6
50
M6
1/4
10
20
8
10
20
55
84662020
4020772070359
yes
no
14.06.2023
yes
70227
70227
6.6
80
M6
1/4
10
20
8
10
45
90
84662020
4020772070229
yes
no
14.06.2023
yes
70367
70367
9.0
60
M8
5/16
12
25
10
13
22
100
84662020
4020772070366
yes
no
14.06.2023
yes
70243
70243
9.0
100
M8
5/16
12
25
10
13
60
180
84662020
4020772070243
yes
no
14.06.2023
yes
70375
70375
11.0
80
M10
3/8
15
30
12
15
30
200
84662020
4020772070373
yes
no
14.06.2023
yes
70235
70235
11.0
125
M10
3/8
15
30
12
15
70
350
84662020
4020772070236
yes
no
14.06.2023
yes
70383
70383
14.0
100
M12 M14
1/2
20
40
14
21
40
450
84662020
4020772070380
yes
no
14.06.2023
yes
70250
70250
14.0
160
M12 M14
1/2
20
40
14
21
90
770
84662020
4020772070250
yes
no
14.06.2023
yes
70391
70391
18.0
125
M16 M18
5/8
25
50
18
26
45
900
84662020
4020772070397
yes
no
14.06.2023
yes
70334
70334
18.0
200
M16 M18
5/8
25
50
18
26
110
1500
84662020
4020772070335
yes
no
14.06.2023
yes
70409
70409
22.0
160
M20 M22
3/4
30
60
22
30
60
1700
84662020
4020772070403
yes
no
14.06.2023
yes
70417
70417
26.0
200
M24
1
30
70
26
35
80
2500
84662020
4020772070410
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表