您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7000 - Step clamp
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf7000_assmtab.prj},{NB=AMF74807},{BESTNR=74807},{GR=14-4},{NUT=14},{SK=15.3},{MD=80},{B=34},{C=18},{HMIN=120},{HMAX=195},{L=112},{S=2.50},{GEW=1700},{CTN=84662020},{EAN=4020772074807},{VERS=11},{VERSSP=121},{PPATH=7000_parts/amf7000_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
SK
Clamping force
[kN]
MD
Tightening torque
[Nm]
B
[mm]
C
[mm]
HMIN
H min.
[mm]
HMAX
H max.
[mm]
L
[mm]
S
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
74708
74708
12-0
12
11.5
50
34
14
0
45
140
0.75
700
84662020
4020772074708
yes
no
14.06.2023
yes
74716
74716
12-1
12
11.4
50
34
14
15
45
112
0.75
600
84662020
4020772074715
yes
no
14.06.2023
yes
74724
74724
12-2
12
11.4
50
34
15
30
75
112
1.25
800
84662020
4020772074722
yes
no
14.06.2023
yes
74732
74732
12-3
12
11.4
50
34
16
60
135
112
2.50
1200
84662020
4020772074739
yes
no
14.06.2023
yes
74740
74740
12-4
12
11.4
50
34
18
120
195
112
2.50
1700
84662020
4020772074746
yes
no
14.06.2023
yes
74757
74757
12-5
12
11.4
50
34
19
180
255
112
2.50
2200
84662020
4020772074753
yes
no
14.06.2023
yes
74765
74765
14-0
14
15.5
80
34
14
0
45
140
0.75
700
84662020
4020772074760
yes
no
14.06.2023
yes
74773
74773
14-1
14
15.3
80
34
14
15
45
112
0.75
600
84662020
4020772074777
yes
no
14.06.2023
yes
74781
74781
14-2
14
15.3
80
34
15
30
75
112
1.25
800
84662020
4020772074784
yes
no
14.06.2023
yes
74799
74799
14-3
14
15.3
80
34
16
60
135
112
2.50
1200
84662020
4020772074791
yes
no
14.06.2023
yes
74807
74807
14-4
14
15.3
80
34
18
120
195
112
2.50
1700
84662020
4020772074807
yes
no
14.06.2023
yes
74815
74815
14-5
14
15.3
100
34
19
180
255
112
2.50
2200
84662020
4020772074814
yes
no
14.06.2023
yes
74823
74823
16-0
16
15.3
100
50
20
0
70
160
1.25
1900
84662020
4020772074821
yes
no
14.06.2023
yes
74831
74831
16-1
16
16.3
100
50
20
25
70
125
1.25
1700
84662020
4020772074838
yes
no
14.06.2023
yes
74849
74849
16-2
16
16.3
100
50
21
50
120
125
2.50
2500
84662020
4020772074845
yes
no
14.06.2023
yes
74856
74856
16-3
16
16.3
100
50
21
100
220
125
3.75
3540
84662020
4020772074852
yes
no
14.06.2023
yes
74864
74864
16-4
16
16.3
100
50
24
200
320
125
3.75
4900
84662020
4020772074869
yes
no
14.06.2023
yes
74989
74989
18-0
18
17.8
130
50
20
0
70
160
1.25
1870
84662020
4020772074982
yes
no
14.06.2023
yes
74997
74997
18-1
18
19.0
130
50
20
25
70
125
1.25
1670
84662020
4020772074999
yes
no
14.06.2023
yes
75002
75002
18-2
18
19.0
130
50
21
50
120
125
2.50
2500
84662020
4020772075002
yes
no
14.06.2023
yes
75010
75010
18-3
18
19.0
130
50
21
100
220
125
3.75
3580
84662020
4020772075019
yes
no
14.06.2023
yes
75028
75028
18-4
18
19.0
130
50
24
200
320
125
3.75
4750
84662020
4020772075026
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表