您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6496 - Flat clamp
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
CAD模型選擇
{amf/mesp/709_niederzug/amf6496_assmtab.prj},{NB=AMF374173},{BESTNR=374173},{GR=M16x18},{NUT=18},{G=M16},{F1=25},{F2=12.5},{HMIN=19},{HMAX=30},{B=56},{H1=19},{L=130},{L1MIN=50},{L1MAX=54},{L2=33},{MD=150},{MD1=120},{GEW=1011},{CTN=84662098},{EAN=4020772374174},{PPATH=amf6496_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
Slot
ⁿ/ₐ
G
[mm]
F1
Force
[kN]
F2
Force
[kN]
HMIN
H min.
[mm]
HMAX
H max.
[mm]
B
[mm]
H1
[mm]
L
[mm]
L1MIN
L1 min.
[mm]
L1MAX
L1 max.
[mm]
L2
[mm]
MD
Tightening torque Md
[Nm]
MD1
Tightening torque Md1
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
374157
374157
M12x14
14
M12
15
7.5
16
25
44
16
110
45
48
26
65
52
579
84662098
4020772374150
yes
no
14.06.2023
yes
374165
374165
M12x16
16
M12
15
7.5
16
25
44
16
110
45
48
26
65
52
600
84662098
4020772374167
yes
no
14.06.2023
yes
374173
374173
M16x18
18
M16
25
12.5
19
30
56
19
130
50
54
33
150
120
1011
84662098
4020772374174
yes
no
14.06.2023
yes
374181
374181
M16x20
20
M16
25
12.5
19
30
56
19
130
50
54
33
150
120
1055
84662098
4020772374181
yes
no
14.06.2023
yes
374199
374199
M20x22
22
M20
36
18.0
22
36
62
22
152
58
63
41
300
240
1670
84662098
4020772374198
yes
no
14.06.2023
yes
374207
374207
M20x24
24
M20
36
18.0
22
36
62
22
152
58
63
41
300
240
1705
84662098
4020772374204
yes
no
14.06.2023
yes
374215
374215
M20x28
28
M20
36
18.0
22
36
62
22
152
58
63
41
300
240
1807
84662098
4020772374211
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表