您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 140D - Lock case for two profile cylinders, bare-metal
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
CAD模型選擇
{amf/schl/101_kasten/amf140d_assmtab.prj},{NB=AMF11163_1},{BESTNR=11163},{ART=mit verzinktem Schloss Nr. 142D-**. Rechts und links verwendbar},{A=30},{SCL=PZW},{SCLN=Profilzylinder (PZ). Mit Wechsel},{DIN=1},{AUSFG1=1, 'links', 2, 'rechts'},{B=94},{C=172},{F=33.5},{S=2.5},{GEW=1550},{CTN=83014019},{EAN=4020772011161},{VERS1=D-30},{SVERS=0},{PPATH=amf140d_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ART
Design
ⁿ/ₐ
A
Case width
[mm]
SCL
Closure
ⁿ/ₐ
SCLN
Closure
ⁿ/ₐ
B
[mm]
C
[mm]
F
[mm]
S
Material thickness
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
11163
11163
with zinc-plated lock no....
30
PZW
Profile cylinder (PZ). Wi...
94
172
33.5
2.5
1550
83014019
4020772011161
yes
no
14.06.2023
yes
14407
14407
with zinc-plated lock no....
40
PZW
Profile cylinder (PZ). Wi...
94.5
173
34
3.0
1820
83014019
4020772014407
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表