您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800NIE - Vertical acting toggle clamp with horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf6800nie_assmtab.prj},{NB=AMF557754_0_9},{BESTNR=557754},{GR=1},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{F1=0.6},{F2=1.1},{AS=M5 x 30},{GEW=105},{WB=0},{W1=95},{W2=95},{A=5},{B=39},{C=16.0},{D=4.5},{E=18},{VB=9.0},{F=6},{H=19},{H1=98},{HWMIN=-4.0},{HWMAX=2.0},{I=10},{K=5.5},{L=-},{L1=61},{L2=58},{M=22 - 26},{M1=-},{N=34},{P=27},{CTN=84662020},{EAN=4020772016432},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800ni_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557753
557753
0
blue
0.5
0.7
M4 x 25
60
95
95
4
31
8.5 - 13.5
4.5
14
5.5
18
81
-1.5
3.5
8
5.5
-
49
50
23
-
32
22
84662020
4020772016418
yes
no
14.06.2023
yes
557754
557754
1
blue
0.6
1.1
M5 x 30
105
95
95
5
39
16.0
4.5
18
6
19
98
-4.0
2.0
10
5.5
-
61
58
22 - 26
-
34
27
84662020
4020772016432
yes
no
14.06.2023
yes
557755
557755
2
blue
0.8
1.2
M6 x 35
175
105
60
6
52
20.0
5.5
25
11
23
129
-3.3
4.5
12
6
12.5
78
80
23 - 31
27
43
32
84662020
4020772016524
yes
no
14.06.2023
yes
557756
557756
3
blue
1.2
2.5
M8 x 45
410
105
60
8
79
20.0
7.5
38
20
33
186
3.0
10.5
18
7.5
-
112
112
32
-
46
35
84662020
4020772016531
yes
no
14.06.2023
yes
557757
557757
4
blue
1.7
3.0
M8 x 65
630
105
60
10
101
32.0
8.6
56
18
42.5
221
-6.0
19.5
20
13
-
141
130
45
-
64
53
84662020
4020772016609
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表