您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO straight fitting,Compact, male, NM nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_1_sc_iso_cu_zn_nm.prj},{NB=712.025.0-NM},{CNSORDERNO=712.025.0-NM},{T=M25x1.5},{ST=3/4\"},{T1=33.000},{TP=3.500},{T2=28.706},{ID=19.1},{A=33},{B=10},{CSW=35},{C=38.2},{LC=13.4},{LC1=5.9},{ESW=33},{E=36.0},{LE=4.5},{CNSQUANTITY=5},{WEIGHT=0.340},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.016.0-NM
712.016.0-NM
M16x1.5
3/8"
10.6
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
0.400
12.400
Nickel plated brass
712.017.0-NM
712.017.0-NM
M20x1.5
3/8"
10.6
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
0.410
12.710
Nickel plated brass
712.020.0-NM
712.020.0-NM
M20x1.5
1/2"
14.0
32
10
29
31.6
13.0
5.5
27
29.4
4.0
10
0.450
14.400
Nickel plated brass
712.025.0-NM
712.025.0-NM
M25x1.5
3/4"
19.1
33
10
35
38.2
13.4
5.9
33
36.0
4.5
5
0.340
11.220
Nickel plated brass
712.032.0-NM
712.032.0-NM
M32x1.5
1"
24.3
36
12
45
49.5
14.0
6.5
42
45.4
5.0
5
0.595
21.420
Nickel plated brass
712.040.0-NM
712.040.0-NM
M40x1.5
1.1/4"
32.7
40
13
53
58.3
17.0
8.5
50
54.5
5.0
2
0.330
13.200
Nickel plated brass
712.050.0-NM
712.050.0-NM
M50x1.5
2"
37.4
46
14
62
68.2
19.0
10.0
58
63.2
6.0
2
0.516
23.736
Nickel plated brass
712.063.0-NM
712.063.0-NM
M63x1.5
2"
47.9
52
16
76
83.6
21.5
11.0
72
78.5
6.0
2
0.782
40.664
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表