您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO straight fitting,swivel, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_4_dreh_iso_cu_zn.prj},{NB=813.020.1},{CNSORDERNO=813.020.1},{T=M20x1.5},{ST=1/2''},{T1=27.000},{ID=13.8},{A=49},{B=10},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=29.4},{LE=5.0},{FSW=25},{F=27.2},{LF=10.5},{CNSQUANTITY=50},{WEIGHT=10.2},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
813.015.1
813.015.1
M16x1.5
5/16''
8.3
48
10
26
29.0
12.9
5.2
24
26.2
4.0
21
23.0
11.5
50
8.1
4.050
Nickel plated brass
813.016.1
813.016.1
M16x1.5
3/8''
10.4
48
10
26
29.0
12.9
5.2
24
26.2
4.0
21
23.0
11.5
50
8.1
4.050
Nickel plated brass
813.017.1
813.017.1
M20x1,5
3/8''
10.4
49
10
26
29.0
12.9
5.2
25
27.3
4.5
25
27.3
11.5
50
8.9
4.450
Nickel plated brass
813.020.1
813.020.1
M20x1.5
1/2''
13.8
49
10
29
32.7
14.0
6.0
27
29.4
5.0
25
27.2
10.5
50
10.2
5.100
Nickel plated brass
813.025.1
813.025.1
M25x1.5
3/4''
17.4
49
10
35
38.7
14.2
6.7
33
36.0
4.5
31
34.0
11.0
25
13.8
3.450
Nickel plated brass
813.032.1
813.032.1
M32x1.5
1''
23.4
55
12
45
50.0
16.0
6.2
42
45.7
5.0
38
41.4
11.5
10
32.5
3.250
Nickel plated brass
813.040.1
813.040.1
M40x1.5
1.1/4''
29.4
58
14
54
60.0
19.5
8.6
50
54.5
5.0
48
52.3
10.0
5
53.0
2.650
Nickel plated brass
813.050.1
813.050.1
M50x1.5
1.1/2''
36.9
65
14
62
68.2
19.0
10.0
58
63.2
8.0
55
59.0
13.5
5
74.0
3.700
Nickel plated brass
813.063.1
813.063.1
M63x1.5
2''
47.9
74
16
76
83.6
21.5
11.0
72
78.5
8.0
68
74.0
15.0
4
130.0
5.200
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表