您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_8_ksv_iso_cu_zn.prj},{NB=812.720.1},{CNSORDERNO=812.720.1},{T=M20x1.5},{ST=1/2''},{ID=6 - 12},{A=59},{B=12},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30},{LE=7.3},{FSW=22},{F=24.5},{LF=3.5},{G=12.0},{CNSQUANTITY=10},{WEIGHT=9.7},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{KBALG=[6:12]},{ID1=12.0},{VERS=1},{GEWTX=27.000},{GEWTY=25.160},{GEWDX=20.400},{GEWDY=19.060}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.715.2
812.715.2
M16x1.5
5/16''
4 - 8
57
12
26
29.0
12.9
5.2
24
27
6.3
18
20.1
3.5
11.5
10
5.2
0.520
Nickel plated brass
812.716.1
812.716.1
M16x1.5
3/8''
4 - 8
57
12
26
29.0
12.9
5.2
24
27
6.3
18
20.1
3.5
11.5
10
7.8
0.780
Nickel plated brass
812.717.1
812.717.1
M20x1.5
3/8''
6 - 10.2
57
12
26
29.0
12.9
5.2
24
27
6.3
22
24.5
3.5
12.0
10
9.5
0.950
Nickel plated brass
812.720.1
812.720.1
M20x1.5
1/2''
6 - 12
59
12
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
10
9.7
0.970
Nickel plated brass
812.722.1
812.722.1
M25x1.5
1/2''
10 - 13.9
62
12
29
32.7
14.0
6.0
27
30
7.6
27
29.8
4.0
13.0
5
11.7
0.585
Nickel plated brass
812.728.1
812.728.1
M32x1.5
3/4''
13 - 18
70
15
35
38.7
14.2
6.7
33
37
8.2
34
37.7
4.0
16.0
5
20.2
1.010
Nickel plated brass
812.735.1
812.735.1
M40x1.5
1''
18 - 23.8
83
15
45
50.0
16.0
6.2
43
48
9.0
43
48.5
5.0
20.0
2
32.6
0.652
Nickel plated brass
812.745.1
812.745.1
M50x1.5
1.1/4"
22 - 31.8
96
15
54
60.0
19.5
8.6
52
58
11.0
55
60.0
5.0
24.0
2
60.0
1.200
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表