您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO 90° fitting,male, stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_7_90_ul_csa_iso_ss.prj},{NB=812.916.9},{CNSORDERNO=812.916.9},{T=M16x1.5},{ST=3/8\"},{GEWT=24.000},{ID=10.2},{A=32},{D=42},{B=12},{CSW=27},{C=30.0},{LC=12.9},{LC1=5.2},{ESW=22},{E=24.6},{LE=5.0},{R=15},{CNSQUANTITY=10},{WEIGHT=8.9},{CNSMAT=Edelstahl AISI-303},{INFO=PDF Info},{GEWX=16.000},{GEWZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.915.9
812.915.9
M16x1.5
5/16"
8.3
32
42
12
27
30.0
12.9
5.2
22
24.6
5.0
15
10
8.9
0.890
Stainless steel AISI-303
812.914.9
812.914.9
M20x1.5
5/16"
8.3
33
42
13
27
30.0
12.9
5.2
22
24.6
5.0
15
10
9.1
0.910
Stainless steel AISI-303
812.916.9
812.916.9
M16x1.5
3/8"
10.2
32
42
12
27
30.0
12.9
5.2
22
24.6
5.0
15
10
8.9
0.890
Stainless steel AISI-303
812.917.9
812.917.9
M20x1.5
3/8"
10.2
33
42
13
27
30.0
12.9
5.2
22
24.6
5.0
15
10
9.1
0.910
Stainless steel AISI-303
812.920.9
812.920.9
M20x1.5
1/2"
13.9
36
43
13
30
33.7
14.0
6.0
27
30.5
4.5
19
10
13.6
1.360
Stainless steel AISI-303
812.925.9
812.925.9
M25x1.5
3/4"
18.5
43
48
15
36
39.7
14.2
6.7
33
36.0
5.0
23
5
20.7
1.035
Stainless steel AISI-303
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表