您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO straight fitting,fixed, male, IP 40 nickel plated brass - FCEN fittings Nickel
Anamet Europe
Multiflex conduit systems
Multiflex conduit FCEN
FCEN fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3b_multiflex_fcen/fcen_fittings_nickel/fam_13_fcen_male_iso.prj},{NB=256.017.0},{CNSORDERNO=256.017.0},{T=M20 x 1,5},{ST=16},{ID=11.2},{A=27},{B=10},{K1=19.4},{K2=19.0},{LK=13.0},{KI=2.5},{KII=5.5},{CSW=22},{C=24.0},{LC=3.5},{CNSQUANTITY=10},{WEIGHT=2.6},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{P=1.500},{TX=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[mm]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
K1
Diameter
[mm]
K2
Diameter
[mm]
LK
Length
[mm]
KI
Width across flats
[mm]
KII
Diameter
[mm]
CSW
Width across flats
[mm]
C
Length
[mm]
LC
Width across flats
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
256.010.0
256.010.0
M10 x 1
10
5.5
26
8
12.5
11.9
12.0
2.0
5.0
14
15.3
3.5
10
1.4
0.140
Nickel plated brass
256.011.0
256.011.0
M12 x 1,5
10
5.5
26
8
12.5
11.9
12.0
2.0
5.0
14
15.3
3.5
10
1.5
0.150
Nickel plated brass
256.012.0
256.012.0
M12 x 1,5
12
8.5
26
10
16.4
16.0
12.0
2.0
5.0
18
19.6
3.5
10
1.8
0.180
Nickel plated brass
256.015.0
256.015.0
M16 x 1,5
12
8.5
26
10
16.4
16.0
12.0
2.0
5.0
18
19.6
3.5
10
2.0
0.200
Nickel plated brass
256.016.0
256.016.0
M16 x 1,5
16
11.2
27
10
19.4
19.0
13.0
2.5
5.5
20
22.0
3.5
10
2.3
0.230
Nickel plated brass
256.017.0
256.017.0
M20 x 1,5
16
11.2
27
10
19.4
19.0
13.0
2.5
5.5
22
24.0
3.5
10
2.6
0.260
Nickel plated brass
256.020.0
256.020.0
M20 x 1,5
20
15.2
27
10
23.7
23.3
13.0
2.5
5.5
24
26.2
4.0
10
3.0
0.300
Nickel plated brass
256.025.0
256.025.0
M25 x 1,5
25
19.2
32
12
29.1
28.7
14.0
2.5
6.5
30
32.7
4.5
5
5.4
0.270
Nickel plated brass
256.032.0
256.032.0
M32 x 1,5
32
25.9
35
13
36.8
36.4
17.0
2.5
6.0
38
41.4
5.0
5
8.1
0.405
Nickel plated brass
256.040.0
256.040.0
M40 x 1,5
40
34.8
41
14
47.9
47.5
21.0
4.0
8.0
48
52.3
7.0
2
15.0
0.300
Nickel plated brass
256.050.0
256.050.0
M50 x 1,5
50
44.8
45
15
59.4
58.8
24.0
6.0
7.0
60
65.4
6.0
2
22.4
0.448
Nickel plated brass
256.060.0
256.060.0
M63 x 1,5
50
44.8
46
16
59.4
58.8
24.0
6.0
7.0
70
76.3
6.0
2
28.6
0.572
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表