您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_25_uig_ui_npb_fitting_iso.prj},{NB=712.720.7},{CNSORDERNO=712.720.7},{T=M20 x 1,5},{ST=1/2''},{ID=6 - 13},{A=53},{B=10},{CSW=29},{C=31.6},{LC=13.0},{LC1=5.5},{ESW=27},{E=29.4},{LE=4.5},{FSW=22},{F=24.4},{LF=4.0},{G=22.5},{LG=14.0},{LH=19},{CNSQUANTITY=10},{WEIGHT=0.100},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{ID1=13.0},{GEWX=20.000},{CX=28.000},{GX=20.000},{R=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
LG
Length
[mm]
LH
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/pce]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.715.7
712.715.7
M16 x 1,5
5/16''
4 - 8,3
50
10
22
24.8
13.0
5.5
20
22.1
4.5
18
19.9
4.0
17.5
11.5
18
10
0.090
0.009
Nickel plated brass
712.714.7
712.714.7
M20 x 1,5
5/16''
4 - 8,3
50
10
22
24.8
13.0
5.5
20
22.1
4.5
22
24.4
4.0
17.5
11.5
18
10
0.096
0.010
Nickel plated brass
712.716.7
712.716.7
M16 x 1,5
3/8''
4 - 9,5
50
10
26
28.3
12.5
5.5
24
26.2
4.5
18
19.9
4.0
17.5
11.5
18
10
0.088
0.009
Nickel plated brass
712.717.7
712.717.7
M20 x 1,5
3/8''
4 - 9,5
50
10
26
28.3
12.5
5.5
24
26.2
4.5
22
24.4
4.0
17.5
11.5
18
10
0.094
0.009
Nickel plated brass
712.720.7
712.720.7
M20 x 1,5
1/2''
6 - 13
53
10
29
31.6
13.0
5.5
27
29.4
4.5
22
24.4
4.0
22.5
14.0
19
10
0.100
0.010
Nickel plated brass
712.722.7
712.722.7
M25 x 1,5
1/2''
6 - 13
54
10
29
31.6
13.0
5.5
27
29.4
4.5
27
29.4
4.5
22.5
14.0
19
5
0.114
0.006
Nickel plated brass
712.725.7
712.725.7
M25 x 1,5
3/4''
11 - 18
56
10
35
38.2
13.4
5.9
33
36.0
5.0
27
29.4
4.5
27.5
15.0
20
5
0.155
0.008
Nickel plated brass
712.728.7
712.728.7
M32 x 1,5
3/4''
11 - 18
58
12
35
38.2
13.4
5.9
33
36.0
5.0
35
38.5
5.0
27.5
15.0
21
5
0.188
0.009
Nickel plated brass
712.732.7
712.732.7
M32 x 1,5
1''
16 - 25
61
12
45
49.5
14.0
6.5
42
45.4
5.5
35
38.5
5.0
36.0
16.5
23
5
0.243
0.012
Nickel plated brass
712.735.7
712.735.7
M40 x 1,5
1''
16 - 25
63
13
45
49.5
14.0
6.5
42
45.4
5.5
43
47.3
5.5
36.0
16.5
24
2
0.285
0.006
Nickel plated brass
712.740.7
712.740.7
M40 x 1,5
1.1/4''
22 - 32
69
13
53
58.3
17.0
8.5
50
54.5
7.0
43
47.3
6.0
43.3
17.5
25
2
0.384
0.008
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表