您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
ISO straight fitting,male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_3_uig_ui_iso_cu_zn.prj},{NB=812.020.7},{CNSORDERNO=812.020.7},{T=M20x1.5},{ST=1/2\"},{T1=27.000},{ID=13.9},{A=37},{B=13},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30.5},{LE=4.2},{CNSQUANTITY=50},{WEIGHT=7.7},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20},{GEWZ=1.500},{GEWT=27.000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.015.7
812.015.7
M16x1.5
5/16"
6.8
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
6.2
3.100
Nickel plated brass
812.014.7
812.014.7
M20x1.5
5/16"
6.8
36
13
26
29.0
12.9
5.2
24
27.0
4.0
50
6.5
3.250
Nickel plated brass
812.016.7
812.016.7
M16x1.5
3/8"
9.8
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
6.4
3.200
Nickel plated brass
812.017.7
812.017.7
M20x1.5
3/8"
9.8
36
13
26
29.0
12.9
5.2
24
27.0
4.0
50
6.7
3.350
Nickel plated brass
812.020.7
812.020.7
M20x1.5
1/2"
13.9
37
13
29
32.7
14.0
6.0
27
30.5
4.2
50
7.7
3.850
Nickel plated brass
812.025.7
812.025.7
M25x1.5
3/4"
18.5
40
15
35
38.7
14.2
6.7
33
37.5
4.0
25
10.9
2.725
Nickel plated brass
812.032.7
812.032.7
M32x1.5
1"
22.8
46
15
45
50.0
16.0
6.2
43
49.0
6.2
10
20.1
2.010
Nickel plated brass
812.040.7
812.040.7
M40x1.5
1.1/4"
30.8
52
16
54
60.0
19.5
8.6
52
59.0
6.2
5
31.7
1.585
Nickel plated brass
812.050.7
812.050.7
M50x1.5
1.1/2"
36.8
56
18
63
69.2
24.1
10.1
60
67.2
6.7
5
47.9
2.395
Nickel plated brass
812.063.7
812.063.7
M63x1.5
2"
47.8
66
20
77
85.0
30.2
16.2
74
81.8
6.0
4
82.9
3.316
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表