您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
English
IEC-Ex ATEX fitting BXA NPT, Epoxy barriernickel plated brass - ATEX conduit fittings
Anamet Europe
IEC Atex conduit fittings
IEC-Ex ATEX fittings,nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/5_iec_atex_systems/5a_iec_atex_fittings_npb/fam_28_fitting_npt_atex_bxa.prj},{NB=837.016.0},{CNSORDERNO=837.016.0},{T=NPT 1/2\"},{T3=M27x1,5},{ST=1/2\"},{ID=13,8},{A=51},{B=20},{B1=1.5},{CSW=30},{C=33.0},{LC=14.0},{FSW=28},{F=30.8},{LF=6.5},{L1=4.5},{CNSQUANTITY=10},{WEIGHT=11.0},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=21.336},{KDM=19.264},{ID1=13.8},{NDM3=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
B1
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
L1
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMAT
Material
ⁿ/ₐ
837.012.0
837.012.0
NPT 1/2"
3/8"
10,4
49
20
1.5
26
29.0
12.9
25
27.0
6.5
4.0
10
8.2
Nickel plated brass
837.016.0
837.016.0
NPT 1/2"
1/2"
13,8
51
20
1.5
30
33.0
14.0
28
30.8
6.5
4.5
10
11.0
Nickel plated brass
837.020.0
837.020.0
NPT 3/4"
3/4"
18,5
53
21
1.5
35
38.7
14.2
34
38.0
7.0
4.5
5
14.9
Nickel plated brass
837.026.0
837.026.0
NPT 1"
1"
23,8
58
25
1.5
45
50.0
16.0
43
47.0
7.0
4.5
5
25.8
Nickel plated brass
837.035.0
837.035.0
NPT 1.1/4"
1.1/4"
31,9
64
26
1.5
55
60.0
19.5
52
57.0
7.0
5.0
2
39.1
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表