您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Foot Valve - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball Foot Valve
JIS
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_fv/jis/bf_jis_flange.prj},{NB=VFTZZUEF1025},{CNSORDERNO=VFTZZUEF1025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D=125},{C=90},{N=4},{H=19},{T2=15},{L=167},{DX=22.000},{X1=26.232},{H1=26.0},{H2=33.0},{H3=16.5},{H4=12.0},{H5=16.5},{H6=48},{S1=46},{S2=58},{S3=48},{S4=43},{N1=14},{N1X=14},{N2=62.5},{N2X=62.500},{W1=14},{W2=46},{T=8},{TX=8},{XD1=70},{XH2=33.0},{XD11=60},{XD22=62},{XT=1.0},{XH=3.0},{XT1=3},{XT2=2},{XG1=30},{XG2=30},{XG3=30},{WX=22.5},{BX=3.0},{ROT=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
T2
t2
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
N1
[mm]
N2
[mm]
W1
[mm]
W2
[mm]
T
[mm]
VFTZZUEF1015
VFTZZUEF1015
15
1/2
U-PVC
18
48
95
70
4
15
14
130
19.5
24.5
15.5
9.0
13.5
34
31
40
32
29
-
-
10
30
-
VFTZZUEF1020
VFTZZUEF1020
20
3/4
U-PVC
22
60
100
75
4
15
15
150
23.0
28.5
17.5
12.5
13.5
40
38
50
38
35
-
-
11
36
-
VFTZZUEF1025
VFTZZUEF1025
25
1
U-PVC
25
70
125
90
4
19
15
167
26.0
33.0
16.5
12.0
16.5
48
46
58
48
43
14
62.5
14
46
8
VFTZZUEF1040
VFTZZUEF1040
40
11/2
U-PVC
41
96
140
105
4
19
16
246
53.5
40.0
26.0
16.5
21.0
73
68
80
67
59
30
105
17
65
10
VFTZZUEF1050
VFTZZUEF1050
50
2
U-PVC
52
106
155
120
4
19
20
274
49.5
45.0
36.0
17.5
21.0
85
78
90
77
72
34
120
19
75
10
VFTZZUEF1080
VFTZZUEF1080
80
3
U-PVC
78
152
185
150
8
19
22
396
95.0
66.0
58.5
26.5
28.0
100
110
130
111
103
36
150
23
105
10
VFTZZUEF1100
VFTZZUEF1100
100
4
U-PVC
100
210
210
175
8
19
22
506
104.0
85.0
97.5
40.0
20.5
137
138
175
138
132
60
175
25
135
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表