您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KI-2020 - Rod ends: Roller bearing
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Antifriction bearing
Rod ends
Roller Bearing
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/ball_bearings/rod_ends/roller_bearings/ki_2020_asmtab.prj},{NB=ASKUBAL KI 20203-ZZ(0-0)},{IDNR=},{GD=},{DEC=1},{IA=1},{POS=0},{POS2=0},{D=16},{B=21},{C1=15},{D1=18.70},{D2=43},{D4=22.0},{D5=27},{H1=64},{L3=24},{L4=85.5},{W=22},{DR=650},{ALPHA=7},{GEW=0.21},{DIN=12240-4 Dimension series K},{ECCN=84828000},{INFO=Infotext},{PPATH=parts/ki_asmtpl.prj},{BDX=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
AN
Product description
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3
[mm]
L4
l4
[mm]
W
[mm]
DR
Limiting speed
[min-1]
TD
Load rating bearing dynamic C
[kN]
TS
Load rating roller bearing static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KI 20202-ZZ
KI 20202-ZZ
104306
12
M12
16
12
14.60
33
17.5
22
50
18
66.5
19
950
9.55
7.70
7
0.15
12240-4 Dimension series ...
84828000
ASKUBAL KI 20203-ZZ
KI 20203-ZZ
104382
16
M16
21
15
18.70
43
22.0
27
64
24
85.5
22
650
9.55
8.10
7
0.21
12240-4 Dimension series ...
84828000
ASKUBAL KI 20204-ZZ
KI 20204-ZZ
104386
20
M20x1.5
25
18
24.15
51
27.5
34
77
30
103.5
30
550
14.99
13.40
7
0.35
12240-4 Dimension series ...
84828000
ASKUBAL KI 20205-ZZ
KI 20205-ZZ
104390
25
M24x2
31
22
29.80
61
33.5
42
94
36
124.5
36
400
23.12
21.85
5
0.71
12240-4 Dimension series ...
84828000
ASKUBAL KI 20206-ZZ
KI 20206-ZZ
104401
30
M30x2
37
25
35.60
71
40.0
50
110
45
145.5
41
300
28.82
26.20
7
0.99
12240-4 Dimension series ...
84828000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表