您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GE TGR - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
Dimension series E
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/dimension_series_e/ge_tgr_asmtab.prj},{NB=ASKUBAL GE 15-TGR0-0},{BD=GE 15-TGR..},{AN=GE 15-TGR},{ARTNR=507498},{POS=0},{POS2=0},{D=15},{D1=18},{B=12},{C=9},{DREH=0},{DR=26},{DK=22.0},{TS=44},{ALPHA=9},{GEW=0.032},{DIN=12240-1 Dimension series E},{ECCN=84833080},{INFO=Infotext},{PPATH=parts/ge_tgr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
AN
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D1
d1
[mm]
B
b
[mm]
C
c
[mm]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
DR
dr
[mm]
DK
dk
[mm]
TS
Load rating static C0
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GE 8-TGR0-0
GE 8-TGR
507495
8
10
8
5
273
16
13.0
15
15
0.008
12240-1 Dimension series ...
84833080
ASKUBAL GE 10-TGR0-0
GE 10-TGR
507496
10
13
9
6
228
19
16.0
22
12
0.012
12240-1 Dimension series ...
84833080
ASKUBAL GE 12-TGR0-0
GE 12-TGR
507497
12
15
10
7
195
22
18.0
29
11
0.017
12240-1 Dimension series ...
84833080
ASKUBAL GE 15-TGR0-0
GE 15-TGR
507498
15
18
12
9
0
26
22.0
44
9
0.032
12240-1 Dimension series ...
84833080
ASKUBAL GE 17-TGR0-0
GE 17-TGR
900252
17
20
14
10
0
30
25.0
56
10
0.049
12240-1 Dimension series ...
84833080
ASKUBAL GE 20-TGR0-0
GE 20-TGR
900253
20
24
16
12
124
35
29.0
78
9
0.065
12240-1 Dimension series ...
84833080
ASKUBAL GE 25-TGR0-0
GE 25-TGR
900254
25
29
20
16
98
42
35.0
127
8
0.115
12240-1 Dimension series ...
84833080
ASKUBAL GE 30-TGR0-0
GE 30-TGR
900255
30
34
22
18
85
47
40.0
166
7
0.160
12240-1 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表