您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
GN 750 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
Powered by
CAD模型選擇
{azolgas/001_gas_springs/004_heavy_duty/03_gn/01_gn_0750_asmtab.prj},{NB=GN750 80 (0,-,-,-,-)},{AZOLHELP=GN 750 080},{NITROCYLARTNO=NC.060.29.00750.080},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=80.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4393},{IF=740},{IIF=740},{HUB=0},{B=50},{Q=3},{L=150.0},{AK=25},{VM=1.6},{CNSMASSEXACT=1.53},{V=0.129},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=HEAVY DUTY},{SERIEN=GN},{INFO=PDF Datenblatt},{PPATH=assemblies/01_gn_0750_asmtpl.prj},{VTEMP=0.12867},{EOLDATE=-},{STATUSPIM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
GN 750 013,-,-,-,-
GN 750 013,-,-,-,-
NC.060.29.00750.013
13.0
1.3047
740
740
965
740
13
50
96
3
83.0
25
1.6
0.94
0.027
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 025,-,-,-,-
GN 750 025,-,-,-,-
NC.060.29.00750.025
25.0
1.3161
740
740
974
740
25
50
120
3
95.0
25
1.6
1.08
0.051
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 038,-,-,-,-
GN 750 038,-,-,-,-
NC.060.29.00750.038
38.0
1.4245
740
740
1054
740
38
50
146
3
108.0
25
1.6
1.15
0.063
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 050,-,-,-,-
GN 750 050,-,-,-,-
NC.060.29.00750.050
50.0
1.3971
740
740
1034
740
50
50
170
3
120.0
25
1.6
1.29
0.086
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 063,-,-,-,-
GN 750 063,-,-,-,-
NC.060.29.00750.063,5
63.5
1.4625
740
740
1082
740
63.5
50
197
3
133.5
25
1.6
1.35
0.099
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 080,-,-,-,-
GN 750 080,-,-,-,-
NC.060.29.00750.080
80.0
1.4393
740
740
1065
740
80
50
230
3
150.0
25
1.6
1.53
0.129
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 100,-,-,-,-
GN 750 100,-,-,-,-
NC.060.29.00750.100
100.0
1.4554
740
740
1077
740
100
50
270
3
170.0
25
1.6
1.70
0.157
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 125,-,-,-,-
GN 750 125,-,-,-,-
NC.060.29.00750.125
125.0
1.4692
740
740
1087
740
125
50
320
3
195.0
25
1.6
1.90
0.192
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 137,-,-,-,-
GN 750 137,-,-,-,-
NC.060.29.00750.137,5
137.5
1.4744
740
740
1091
740
137.5
50
345
3
207.5
25
1.6
2.00
0.210
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 150,-,-,-,-
GN 750 150,-,-,-,-
NC.060.29.00750.150
150.0
1.4788
740
740
1094
740
150
50
370
3
220.0
25
1.6
2.11
0.227
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 160,-,-,-,-
GN 750 160,-,-,-,-
NC.060.29.00750.160
160.0
1.4819
740
740
1097
740
160
50
390
3
230.0
25
1.6
2.19
0.242
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 175,-,-,-,-
GN 750 175,-,-,-,-
NC.060.29.00750.175
175.0
1.4860
740
740
1100
740
175
50
420
3
245.0
25
1.6
2.31
0.263
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 750 200,-,-,-,-
GN 750 200,-,-,-,-
NC.060.29.00750.200
200.0
1.5091
740
740
1117
740
200
50
470
3
270.0
25
1.6
2.52
0.291
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表