您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
GN 5000 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
Powered by
CAD模型選擇
{azolgas/001_gas_springs/004_heavy_duty/03_gn/04_gn_5000_asmtab.prj},{NB=GN5000 100 (0,-,-,-,-)},{AZOLHELP=GN 5000 100},{NITROCYLARTNO=NC.060.29.05000.100},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=100.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4538},{IF=4980},{IIF=4980},{HUB=0},{B=120},{Q=3},{L=202.5},{AK=65},{VM=1.6},{CNSMASSEXACT=11.32},{V=1.063},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=HEAVY DUTY},{SERIEN=GN},{INFO=PDF Datenblatt},{PPATH=assemblies/04_gn_5000_asmtpl.prj},{VTEMP=1.06303},{EOLDATE=-},{STATUSPIM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
GN 5000 025,-,-,-,-
GN 5000 025,-,-,-,-
NC.060.29.05000.025
25.0
1.3053
4980
4980
6500
4980
25
120
152.5
3
127.5
65
1.6
8.27
0.355
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 038,-,-,-,-
GN 5000 038,-,-,-,-
NC.060.29.05000.038
38.0
1.3589
4980
4980
6767
4980
38
120
178.5
3
140.5
65
1.6
8.88
0.477
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 050,-,-,-,-
GN 5000 050,-,-,-,-
NC.060.29.05000.050
50.0
1.3905
4980
4980
6925
4980
50
120
202.5
3
152.5
65
1.6
9.29
0.591
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 063,-,-,-,-
GN 5000 063,-,-,-,-
NC.060.29.05000.063
63.0
1.4143
4980
4980
7043
4980
63
120
228.5
3
165.5
65
1.6
9.89
0.714
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 080,-,-,-,-
GN 5000 080,-,-,-,-
NC.060.29.05000.080
80.0
1.4361
4980
4980
7152
4980
80
120
262.5
3
182.5
65
1.6
10.51
0.874
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 100,-,-,-,-
GN 5000 100,-,-,-,-
NC.060.29.05000.100
100.0
1.4538
4980
4980
7240
4980
100
120
302.5
3
202.5
65
1.6
11.32
1.063
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 125,-,-,-,-
GN 5000 125,-,-,-,-
NC.060.29.05000.125
125.0
1.4690
4980
4980
7316
4980
125
120
352.5
3
227.5
65
1.6
12.34
1.299
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 137,-,-,-,-
GN 5000 137,-,-,-,-
NC.060.29.05000.137,5
137.5
1.4748
4980
4980
7345
4980
137.5
120
377.5
3
240.0
65
1.6
12.85
1.417
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 160,-,-,-,-
GN 5000 160,-,-,-,-
NC.060.29.05000.160
160.0
1.4832
4980
4980
7386
4980
160
120
422.5
3
262.5
65
1.6
13.76
1.630
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 200,-,-,-,-
GN 5000 200,-,-,-,-
NC.060.29.05000.200
200.0
1.4939
4980
4980
7440
4980
200
120
502.5
3
302.5
65
1.6
15.39
2.007
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 225,-,-,-,-
GN 5000 225,-,-,-,-
NC.060.29.05000.225
225.0
1.4988
4980
4980
7464
4980
225
120
552.5
3
327.5
65
1.6
16.41
2.244
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 5000 250,-,-,-,-
GN 5000 250,-,-,-,-
NC.060.29.05000.250
250.0
1.5027
4980
4980
7483
4980
250
120
602.5
3
352.5
65
1.6
17.42
2.480
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 7500 - GAS SPRINGS - Heavy Duty
Azolgas
23.11.2020
CP 5000 V1 - GAS SPRINGS - Heavy Load
Azolgas
29.09.2020
AG 5000 - GAS SPRINGS - ISO
Azolgas
29.09.2020
CM 6500 V1 - GAS SPRINGS - Heavy Duty
Azolgas
23.11.2020
D-032 - Flange
Azolgas
29.09.2020
D-020 - Flange
Azolgas
29.09.2020
D-012 - Flange
Azolgas
29.09.2020
D-016 - Flange
Azolgas
29.09.2020
FD 5000 V1 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
FD 3000 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
FD 300 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
FD 1500 V2 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
FD 750 V1 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
FD 500 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表