您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CW 170 V1 - GAS SPRINGS - Compact Height
Azolgas
GAS SPRINGS
COMPACT HEIGHT
CW
Powered by
CAD模型選擇
{azolgas/001_gas_springs/006_compact_height/02_cw/01_cw_170_v1_asmtab.prj},{NB=CW 170 032 V1(0,-)},{AZOLGASARTNO=CW 170 032 V1},{NITROCYLARTNO=NC.015.00.00170.032.1},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=32},{FL=-},{CR=1.7216},{IF=170},{IIF=170},{HUB=0},{B=19},{Q=1},{L=62},{AK=11},{VM=1.6},{CNSMASSEXACT=0.10},{V=0.007},{FD=180},{BAG=M6},{ABA=06 CG 2-Q},{PB=COMPACT HEIGHT},{SERIEN=CW},{INFO=PDF Datenblatt},{PPATH=assemblies/01_cw_170_v1_asmtpl.prj},{VTEMP=0.00726}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CW 170 007 V1
CW 170 007 V1
NC.015.00.00170.007.1
7
1.5496
170
170
263
170
7
19
44
1
37
11
1.6
0.07
0.002
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 010 V1
CW 170 010 V1
NC.015.00.00170.010.1
10
1.6050
170
170
273
170
10
19
50
1
40
11
1.6
0.07
0.003
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 013 V1
CW 170 013 V1
NC.015.00.00170.013.1
13
1.6397
170
170
279
170
13
19
56
1
43
11
1.6
0.07
0.003
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 015 V1
CW 170 015 V1
NC.015.00.00170.015.1
15
1.6564
170
170
282
170
15
19
60
1
45
11
1.6
0.08
0.004
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 019 V1
CW 170 019 V1
NC.015.00.00170.019.1
19
1.6808
170
170
286
170
19
19
68
1
49
11
1.6
0.08
0.004
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 025 V1
CW 170 025 V1
NC.015.00.00170.025.1
25
1.7043
170
170
290
170
25
19
80
1
55
11
1.6
0.09
0.006
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 032 V1
CW 170 032 V1
NC.015.00.00170.032.1
32
1.7216
170
170
293
170
32
19
94
1
62
11
1.6
0.10
0.007
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 038 V1
CW 170 038 V1
NC.015.00.00170.038.1
38
1.7317
170
170
294
170
38
19
106
1
68
11
1.6
0.11
0.009
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 050 V1
CW 170 050 V1
NC.015.00.00170.050.1
50
1.7451
170
170
297
170
50
19
130
1
80
11
1.6
0.13
0.011
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 063 V1
CW 170 063 V1
NC.015.00.00170.063.1
63
1.7541
170
170
298
170
63
19
156
1
93
11
1.6
0.15
0.014
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 075 V1
CW 170 075 V1
NC.015.00.00170.075.1
75
1.7597
170
170
299
170
75
19
185
1
110
11
1.6
0.18
0.017
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 080 V1
CW 170 080 V1
NC.015.00.00170.080.1
80
1.7616
170
170
299
170
80
19
195
1
115
11
1.6
0.19
0.018
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 100 V1
CW 170 100 V1
NC.015.00.00170.100.1
100
1.7673
170
170
300
170
100
19
235
1
135
11
1.6
0.22
0.022
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 170 125 V1
CW 170 125 V1
NC.015.00.00170.125.1
125
1.7719
170
170
301
170
125
19
285
1
160
11
1.6
0.26
0.027
180
M6
06 CG 2-Q
COMPACT HEIGHT
CW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表