您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Medium Duty Two-Bolt Pillow Block Inch Bore - DLM Medium Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dlm_pillow_asmtab.prj},{NB=128829},{SERIES=211},{SS=1-15/16},{PN=128829},{DESCRIPTION=P2B-DLM-115},{WEIGHT=12.2},{BOD=3.937000},{A=2.25},{A1=2.250000},{B=8.88},{B1=8.880000},{C=2.30},{C1=2.300000},{DMIN=6.38},{DMIN1=6.380000},{DMAX=7.44},{DMAX1=7.440000},{F=5/8},{F1=0.625000},{G=1.21},{G1=1.210000},{H=0.88},{H1=0.880000},{J=4.96},{J1=4.960000},{L=3.69},{L1=3.690000},{M=2.50},{M1=2.500000},{R=0.88},{R1=0.880000},{S=1.37},{S1=1.370000},{U=3.94},{U1=3.940000},{V=7.88},{V1=7.880000},{W=0.81},{W1=0.810000},{X=0.12},{X1=0.120000},{CAPS=5630},{CAPD=9975},{PPATH=p2b_dlm_pillow_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
128823
206
1
128823
P2B-DLMU-100
4.2
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128824
207
1-3/16
128824
P2B-DLM-103
5.6
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128825
208
1-7/16
128825
P2B-DLM-107
7.2
2.01
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.74
2.13
0.75
1.26
3.26
6.52
0.69
0.12
128826
209
1-1/2
128826
P2B-DLM-108
9.2
2.01
7.50
2.13
5.44
6.06
1/2
0.88
0.88
4.44
2.99
2.31
0.75
1.26
3.38
6.75
0.69
0.19
128827
210
1-11/16
128827
P2B-DLM-111
10.1
2.01
8.13
2.25
6.00
6.68
5/8
1.08
0.81
4.60
3.24
2.31
0.75
1.26
3.69
7.38
0.81
0.12
128828
210
1-3/4
128828
P2B-DLM-112
10.1
2.01
8.13
2.25
6.00
6.68
5/8
1.08
0.81
4.60
3.24
2.31
0.75
1.26
3.69
7.38
0.81
0.12
068373
210
1-11/16
068373
P2B-DLMB-111
12.3
2.01
8.12
2.24
6.00
6.68
5/8
1.02
0.75
4.53
3.24
2.25
0.75
1.26
3.69
7.38
0.81
0.12
128829
211
1-15/16
128829
P2B-DLM-115
12.2
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.69
2.50
0.88
1.37
3.94
7.88
0.81
0.12
128830
211
2
128830
P2B-DLM-200
12.2
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.69
2.50
0.88
1.37
3.94
7.88
0.81
0.12
128831
212
2-3/16
128831
P2B-DLM-203
17.5
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
4.11
2.75
0.90
1.48
4.25
8.50
0.88
0.12
128832
212
2-1/4
128832
P2B-DLM-204
17.5
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
4.11
2.75
0.90
1.48
4.25
8.50
0.88
0.12
128833
214
2-7/16
128833
P2B-DLM-207
19.4
2.60
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.38
3.00
1.06
1.54
4.88
9.76
0.94
0.12
128834
214
2-1/2
128834
P2B-DLM-208
19.4
2.60
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.38
3.00
1.06
1.54
4.88
9.76
0.94
0.12
128696
215
2-11/16
128696
P2B-DLM-211
24.9
2.40
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
4.69
3.50
0.82
1.58
5.48
10.96
1.04
0.12
128697
216
2-15/16
128697
P2B-DLM-215
25.4
2.62
11.75
3.00
8.50
9.50
7/8
1.44
1.25
6.97
4.99
3.50
0.88
1.74
5.50
11.00
1.09
0.12
128698
218
3-7/16
128698
P2B-DLM-307
34.9
2.72
14.00
3.38
10.32
11.62
7/8
1.59
1.31
8.00
5.49
4.00
0.92
1.80
6.60
13.20
1.19
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表