您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F2B-SCFS-SHFS -Metric - Food Safe Mounted Bearing
Baldor Reliance
Dodge
Bearings
Food Safe
Two-Bolt Flange
Powered by
CAD模型選擇
{baldor/dodge/bearings/food_safe/two_bolt_flange/f2b_scfs_m_asmtab.prj},{NB=137478},{SERIES=206},{SS=30},{SS1=30.000000},{PN=137478},{DESCRIPTION=F2B-SCFS-30M-SHFS},{W=0.87},{BOD=62.000000},{A=38.6},{B=140.0},{C=40.4},{D=116.6},{F=M10},{F1=10.000000},{H=8.9},{J=11.7},{L=39.9},{M=79.5},{CAPS=2250},{CAPD=4368},{PPATH=f2b_scfs_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
BOD
Bearing Outer Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
M
[mm]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
137469
204
20
137469
F2B-SCFS-20M-SHFS
0.42
47.000000
31.2
111.3
31.8
89.9
M10
8.1
9.1
28.4
60.5
1390
2899
137473
205
25
137473
F2B-SCFS-25M-SHFS
0.55
52.000000
34.0
124.2
34.8
98.8
M10
8.9
9.9
33.5
66.8
1565
3146
137478
206
30
137478
F2B-SCFS-30M-SHFS
0.87
62.000000
38.6
140.0
40.4
116.6
M10
8.9
11.7
39.9
79.5
2250
4368
137483
207
35
137483
F2B-SCFS-35M-SHFS
1.15
72.000000
43.4
157.0
44.7
130.0
M12
10.7
14.0
46.7
88.9
3065
5759
137486
208
40
137486
F2B-SCFS-40M-SHFS
1.50
80.000000
49.3
170.4
50.0
143.5
M12
10.7
16.0
52.1
97.5
4005
7332
137493
210
50
137493
F2B-SCFS-50M-SHFS
1.87
90.000000
49.3
190.0
50.3
157.0
M16
12.2
16.0
61.7
109.5
4450
7891
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表