您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WSTU-SCFS-SHFS - Inch - Food Safe Mounted Bearing
Baldor Reliance
Dodge
Bearings
Food Safe
Wide-Slot Take-Up
Powered by
CAD模型選擇
{baldor/dodge/bearings/food_safe/wide_slot_take_up/wstu_scfs_asmtab.prj},{NB=137591},{SERIES=206},{SS=1-1/8},{SS1=1.125000},{PN=137591},{DESCRIPTION=WSTU-SCFS-102-SHFS},{W=3.31},{FS=WS308},{BOD=2.440900},{A=1.52},{B=4.99},{C=0.530},{C1=0.530},{D=2.26},{E=3.10},{F=3/4},{F1=0.750000},{G=0.56},{H=0.65},{J=2.43},{K=1.39},{L=1.57},{M=3.540 / 3.510},{M1=3.540},{N=4.20},{R=0.58},{S=0.94},{T=1.62},{CAPS=2250},{CAPD=4368},{PPATH=wstu_scfs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
BOD
Bearing Outer Diameter
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
137581
204
1/2
137581
WSTU-SCFS-008L-SHFS
2.14
WS300
1.850400
1.23
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.12
3.025 / 2.995
3.63
0.50
0.73
1.38
1390
2899
137582
204
5/8
137582
WSTU-SCFS-010L-SHFS
2.14
WS300
1.850400
1.23
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.12
3.025 / 2.995
3.63
0.50
0.73
1.38
1390
2899
137583
204
3/4
137583
WSTU-SCFS-012-SHFS
2.14
WS300
1.850400
1.23
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.12
3.025 / 2.995
3.63
0.50
0.73
1.38
1390
2899
137586
205
7/8
137586
WSTU-SCFS-014-SHFS
2.03
WS300
2.047200
1.34
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.32
3.025 / 2.995
3.63
0.56
0.78
1.38
1565
3146
137587
205
15/16
137587
WSTU-SCFS-015-SHFS
2.03
WS300
2.047200
1.34
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.32
3.025 / 2.995
3.63
0.56
0.78
1.38
1565
3146
137588
205
1
137588
WSTU-SCFS-100-SHFS
2.03
WS300
2.047200
1.34
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.32
3.025 / 2.995
3.63
0.56
0.78
1.38
1565
3146
137591
206
1-1/8
137591
WSTU-SCFS-102-SHFS
3.31
WS308
2.440900
1.52
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.57
3.540 / 3.510
4.20
0.58
0.94
1.62
2250
4368
137592
206
1-3/16
137592
WSTU-SCFS-103-SHFS
3.31
WS308
2.440900
1.52
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.57
3.540 / 3.510
4.20
0.58
0.94
1.62
2250
4368
137593
206
1-1/4
137593
WSTU-SCFS-104S-SHFS
3.31
WS308
2.440900
1.52
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.57
3.540 / 3.510
4.20
0.58
0.94
1.62
2250
4368
137595
207
1-1/4
137595
WSTU-SCFS-104-SHFS
3.21
WS308
2.834600
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
3065
5759
137596
207
1-5/16
137596
WSTU-SCFS-105-SHFS
3.21
WS308
2.834600
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
3065
5759
137597
207
1-3/8
137597
WSTU-SCFS-106-SHFS
3.21
WS308
2.834600
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
3065
5759
137598
207
1-7/16
137598
WSTU-SCFS-107-SHFS
3.21
WS308
2.834600
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
3065
5759
137600
208
1-1/2
137600
WSTU-SCFS-108-SHFS
4.60
WS400
3.149600
1.94
5.63
0.688
3.25
3.50
1
0.63
0.75
2.75
1.94
2.05
4.015 / 3.985
4.50
0.75
1.19
1.62
4005
7332
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表