您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TL-4040-K - Taper-Lock Bushings
Baldor Reliance
Dodge
PT Components
Taper Lock Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/taper_lock_bushings/tl_b_4040_kt.prj},{NB=117327},{IDNR=},{BORE=2-7/8},{B1=2.8750},{PN=117327},{WT=17.2},{BK=3/4x3/8},{SK=3/4x3/8},{W=0.7500},{WD=0.37500},{TC=77.300},{WTIS=1.700},{A=5.75},{B=4.00},{CI=8.50},{CS=7.75},{D=5.540},{FQ=3},{FS=5/8-11NC2 x 1-7/8},{NDM=0.625},{G=0.531250},{LH=2.38},{LS=1.63},{MH=4.13},{MS=3.38},{E=0.646},{J=2.5625},{H=0.65625},{S=0.120},{L=2.37500000},{TH=1.87500000},{HH=0.23437500},{C=1.00000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore
[Inch]
PN
Part Number
ⁿ/ₐ
WT
Weight
[lbs]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref.)
[Inch]
TC
Torque Capacity
[lbs-in]
WTIS
Wrench Torque Install. Screws
[lbs-in]
A
[Inch]
B
[Inch]
CI
CL 30 Iron - Hub Diameter
[Inch]
CS
Steel Hub Diameter
[Inch]
D
Bolt Circle
[Inch]
FQ
Quantity - Number of Bolts
[Inch]
FS
Size of Bolts
[Inch]
LH
Standard Hex Key
[Inch]
LS
Short Key
[Inch]
MH
Standard Hex Key
[Inch]
MS
Short Key
[Inch]
117310
1-7/16
117310
22.1
3/8x3/16
3/8x3/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117311
1-1/2
117311
22.0
3/8x3/16
3/8x3/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117312
1-5/8
117312
21.8
3/8x3/16
3/8x3/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117313
1-11/16
117313
21.6
3/8x3/16
3/8x3/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117314
1-3/4
117314
21.3
3/8x3/16
3/8x3/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117315
1-7/8
117315
21.0
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117316
1-15/16
117316
20.9
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117317
2
117317
20.6
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117318
2-1/8
117318
20.5
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117319
2-3/16
117319
20.4
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117320
2-1/4
117320
20.1
1/2x1/4
1/2x1/4
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117321
2-3/8
117321
19.5
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117322
2-7/16
117322
19.3
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117323
2-1/2
117323
18.8
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117324
2-5/8
117324
18.5
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117325
2-11/16
117325
18.1
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117326
2-3/4
117326
17.7
5/8x5/16
5/8x5/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117327
2-7/8
117327
17.2
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117328
2-15/16
117328
17.1
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117329
3
117329
17.0
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117330
3-1/8
117330
16.5
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117331
3-3/16
117331
16.1
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117332
3-1/4
117332
15.4
3/4x3/8
3/4x3/8
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117333
3-3/8
117333
14.8
7/8x7/16
7/8x7/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
117334
3-7/16
117334
14.1
7/8x7/16
7/8x7/16
77.300
1.700
5.75
4.00
8.50
7.75
5.540
3
5/8-11NC2 x 1-7/8
2.38
1.63
4.13
3.38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表