您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Industrial free wheels - Free wheels
BEA Ingranaggi
Chain Drive
Idler wheel
Free wheels
Powered by
CAD模型選擇
{bea/chain_drive/idler_wheel/free_wheels/industrial_free_wheels.prj},{NB=376341013},{Z=13},{CNSORDERNO=376341013},{PASSO=1/2''x1/8''},{ISO=081-1},{DE=59.4},{DP=53.06},{A=14.8},{C=6},{E=8.8},{B1=3},{D1=12},{F=4},{H=13.7},{KG=0.12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PASSO
Step
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
A
[mm]
C
[mm]
E
[mm]
B1
[mm]
D1
[mm]
F
[mm]
H
[mm]
KG
[kg]
376341013
13
376341013
1/2''x1/8''
59.4
53.06
14.8
6
8.8
3
12
4
13.7
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表