您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 10B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_10b_2.prj},{NB=202350039},{Z=39},{DE=204.2},{DP=197.29},{CNSORDERNO=202350039},{D2=20},{KG=5.56},{B2=26},{B1=9},{C=1.6},{R3=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202350008
8
48.4
41.48
202350008
10
0.15
26
9
1.6
16
202350009
9
53.3
46.42
202350009
10
0.21
26
9
1.6
16
202350010
10
58.3
51.37
202350010
10
0.27
26
9
1.6
16
202350011
11
63.2
56.34
202350011
10
0.34
26
9
1.6
16
202350012
12
68.2
61.34
202350012
10
0.42
26
9
1.6
16
202350013
13
73.2
66.32
202350013
10
0.51
26
9
1.6
16
202350014
14
78.2
71.34
202350014
10
0.60
26
9
1.6
16
202350015
15
83.2
76.36
202350015
12
0.70
26
9
1.6
16
202350016
16
88.3
81.37
202350016
12
0.82
26
9
1.6
16
202350017
17
93.3
86.39
202350017
12
0.94
26
9
1.6
16
202350018
18
98.3
91.42
202350018
12
1.06
26
9
1.6
16
202350019
19
103.3
96.45
202350019
12
1.20
26
9
1.6
16
202350020
20
108.4
101.49
202350020
12
1.34
26
9
1.6
16
202350021
21
113.4
106.52
202350021
16
1.48
26
9
1.6
16
202350022
22
118.4
111.55
202350022
16
1.64
26
9
1.6
16
202350023
23
123.5
116.58
202350023
16
1.80
26
9
1.6
16
202350024
24
128.5
121.62
202350024
16
1.98
26
9
1.6
16
202350025
25
133.6
126.66
202350025
16
2.17
26
9
1.6
16
202350026
26
138.6
131.70
202350026
20
2.33
26
9
1.6
16
202350027
27
143.6
136.75
202350027
20
2.53
26
9
1.6
16
202350028
28
148.7
141.78
202350028
20
2.74
26
9
1.6
16
202350029
29
153.7
146.83
202350029
20
2.96
26
9
1.6
16
202350030
30
158.8
151.87
202350030
20
3.18
26
9
1.6
16
202350031
31
163.8
156.92
202350031
20
3.41
26
9
1.6
16
202350032
32
168.9
161.95
202350032
20
3.66
26
9
1.6
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表