您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 10B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_10b_2.prj},{NB=102350028},{Z=28},{DE=148.7},{DP=141.78},{CNSORDERNO=102350028},{DM=115},{DMX=115.0},{D2=20},{A=45},{KG=3.94},{B2=26},{B1=9.0},{C=1.6},{R3=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102350008
8
48.4
41.48
102350008
25
10
32
0.09
26
9.0
1.6
16
102350009
9
53.3
46.42
102350009
30
12
40
0.19
26
9.0
1.6
16
102350010
10
58.3
51.37
102350010
35
12
40
0.27
26
9.0
1.6
16
102350011
11
63.2
56.34
102350011
39
12
40
0.36
26
9.0
1.6
16
102350012
12
68.2
61.34
102350012
44
16
40
0.43
26
9.0
1.6
16
102350013
13
73.2
66.32
102350013
49
16
40
0.55
26
9.0
1.6
16
102350014
14
78.2
71.34
102350014
54
16
40
0.68
26
9.0
1.6
16
102350015
15
83.2
76.36
102350015
59
16
40
0.82
26
9.0
1.6
16
102350016
16
88.3
81.37
102350016
64
16
40
0.97
26
9.0
1.6
16
102350017
17
93.3
86.39
102350017
69
16
45
1.26
26
9.0
1.6
16
102350018
18
98.3
91.42
102350018
74
16
45
1.46
26
9.0
1.6
16
102350019
19
103.3
96.45
102350019
79
16
45
1.67
26
9.0
1.6
16
102350020
20
108.4
101.49
102350020
84
16
45
1.90
26
9.0
1.6
16
102350021
21
113.4
106.52
102350021
85
16
45
2.14
26
9.0
1.6
16
102350022
22
118.4
111.55
102350022
90
16
45
2.27
26
9.0
1.6
16
102350023
23
123.5
116.58
102350023
95
16
45
2.54
26
9.0
1.6
16
102350024
24
128.5
121.62
102350024
100
16
45
2.82
26
9.0
1.6
16
102350025
25
133.6
126.66
102350025
105
16
45
3.11
26
9.0
1.6
16
102350026
26
138.6
131.70
102350026
110
16
45
3.15
26
9.0
1.6
16
102350027
27
143.6
136.75
102350027
110
20
45
3.74
26
9.0
1.6
16
102350028
28
148.7
141.78
102350028
115
20
45
3.94
26
9.0
1.6
16
102350029
29
153.7
146.83
102350029
115
20
45
4.28
26
9.0
1.6
16
102350030
30
158.8
151.87
102350030
120
20
45
4.50
26
9.0
1.6
16
102350031
31
163.8
156.92
102350031
120
20
45
4.87
26
9.0
1.6
16
102350032
32
168.9
161.95
102350032
120
20
45
5.10
26
9.0
1.6
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表