您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 28B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_28b_2.prj},{NB=102440020},{Z=20},{DE=303.0},{DP=284.15},{CNSORDERNO=102440020},{DM=180},{DMX=180.0},{D2=30},{A=120},{KG=42.02},{B2=88},{B1=28.8},{C=5},{R3=44}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102440008
8
132.0
116.15
102440008
74
30
120
4.75
88
28.8
5
44
102440009
9
146.0
129.96
102440009
88
30
120
6.66
88
28.8
5
44
102440010
10
160.0
143.85
102440010
100
30
120
8.79
88
28.8
5
44
102440011
11
174.0
157.77
102440011
112
30
120
11.19
88
28.8
5
44
102440012
12
188.0
171.74
102440012
125
30
120
13.91
88
28.8
5
44
102440013
13
204.0
185.75
102440013
125
30
120
16.25
88
28.8
5
44
102440014
14
218.0
199.76
102440014
125
30
120
18.81
88
28.8
5
44
102440015
15
232.0
213.79
102440015
145
30
120
22.64
88
28.8
5
44
102440016
16
246.0
227.84
102440016
160
30
120
26.52
88
28.8
5
44
102440017
17
260.0
241.90
102440017
160
30
120
29.74
88
28.8
5
44
102440018
18
274.0
255.98
102440018
160
30
120
33.17
88
28.8
5
44
102440019
19
289.0
270.06
102440019
180
30
120
38.14
88
28.8
5
44
102440020
20
303.0
284.15
102440020
180
30
120
42.02
88
28.8
5
44
102440021
21
317.0
298.24
102440021
180
30
120
49.10
88
28.8
5
44
102440022
22
331.0
312.34
102440022
*180
30
120
50.40
88
28.8
5
44
102440023
23
345.0
326.44
102440023
*180
30
120
54.92
88
28.8
5
44
102440025
25
373.0
354.66
102440025
*180
30
120
64.62
88
28.8
5
44
102440026
26
387.0
368.77
102440026
*180
40
120
69.28
88
28.8
5
44
102440028
28
416.0
397.00
102440028
*180
40
120
80.28
88
28.8
5
44
102440030
30
444.0
425.24
102440030
*180
40
120
92.17
88
28.8
5
44
102440035
35
514.0
495.88
102440035
*200
40
120
127.17
88
28.8
5
44
102440038
38
557.0
538.27
102440038
*200
40
120
149.90
88
28.8
5
44
102440040
40
585.0
566.54
102440040
*200
40
120
167.15
88
28.8
5
44
102440045
45
656.0
637.22
102440045
*200
40
150
218.10
88
28.8
5
44
102440050
50
726.0
707.91
102440050
*200
40
150
267.99
88
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表