您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex cast iron sprockets 12B-1 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex cast iron sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_cast_iron_sprockets/simplex_cast_iron_sprockets_12b_1.prj},{NB=151360057},{Z=57},{DE=355.9},{DP=345.81},{CNSORDERNO=151360057},{DM=100},{DMX=100.0},{D1=30},{A=56},{KG=6.45},{B1=11.1},{C=2},{R3=19},{L5=17.000},{L3=10.000},{L4=27.000},{DM100=105},{DM200=300},{L1=30},{L2=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
151360038
38
238.9
230.69
151360038
100
24
56
4.75
11.1
2
19
151360045
45
283.2
273.10
151360045
100
24
56
5.90
11.1
2
19
151360057
57
355.9
345.81
151360057
100
30
56
6.45
11.1
2
19
151360076
76
471.1
460.99
151360076
100
30
56
12.30
11.1
2
19
151360095
95
586.2
576.17
151360095
100
30
65
15.40
11.1
2
19
151360114
114
701.4
691.36
151360114
100
30
65
17.50
11.1
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表