您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 06B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_06b_1.prj},{NB=101330028},{Z=28},{DE=88.8},{DP=85.07},{CNSORDERNO=101330028},{DM=60},{DMX=60.0},{D1=12},{A=28},{KG=0.69},{B1=5.3},{C=1},{R3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101330008
8
28.6
24.89
101330008
15
8
20
0.03
5.3
1
10
101330009
9
31.5
27.85
101330009
18
8
20
0.04
5.3
1
10
101330010
10
34.5
30.82
101330010
20
8
20
0.05
5.3
1
10
101330011
11
37.5
33.80
101330011
22
8
25
0.08
5.3
1
10
101330012
12
40.5
36.80
101330012
25
8
25
0.10
5.3
1
10
101330013
13
43.5
39.80
101330013
28
8
25
0.13
5.3
1
10
101330014
14
46.5
42.80
101330014
31
8
25
0.16
5.3
1
10
101330015
15
49.5
45.81
101330015
34
8
25
0.19
5.3
1
10
101330016
16
52.5
48.82
101330016
37
10
28
0.24
5.3
1
10
101330017
17
55.5
51.83
101330017
40
10
28
0.28
5.3
1
10
101330018
18
58.6
54.85
101330018
43
10
28
0.33
5.3
1
10
101330019
19
61.6
57.87
101330019
45
10
28
0.36
5.3
1
10
101330020
20
64.6
60.89
101330020
46
10
28
0.39
5.3
1
10
101330021
21
67.6
63.91
101330021
48
12
28
0.42
5.3
1
10
101330022
22
70.6
66.93
101330022
50
12
28
0.46
5.3
1
10
101330023
23
73.7
69.95
101330023
52
12
28
0.50
5.3
1
10
101330024
24
76.7
72.97
101330024
54
12
28
0.54
5.3
1
10
101330025
25
79.7
76.00
101330025
57
12
28
0.60
5.3
1
10
101330026
26
82.7
79.02
101330026
60
12
28
0.66
5.3
1
10
101330027
27
85.7
82.04
101330027
60
12
28
0.67
5.3
1
10
101330028
28
88.8
85.07
101330028
60
12
28
0.69
5.3
1
10
101330029
29
91.8
88.09
101330029
60
12
28
0.70
5.3
1
10
101330030
30
94.8
91.12
101330030
60
12
30
0.72
5.3
1
10
101330031
31
97.9
94.15
101330031
65
14
30
0.87
5.3
1
10
101330032
32
100.9
97.17
101330032
65
14
30
0.89
5.3
1
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表