您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 10B-1 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets_t_l/simplex_sprockets_10b_1_t_l.prj},{NB=381350022},{ZX=22},{Z=22},{DE=118.4},{DP=111.55},{CNSORDERNO=381350022},{DM=76},{A=25},{TAPERBUSH=1610},{TIPO=1},{KG=0.72},{B1=9.1},{C=1.6},{R3=16},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
381350013
13
73.2
66.33
381350013
47
22
1008
1
0.23
9.1
1.6
16
381350014
14
78.2
71.34
381350014
52
22
1108
1
0.27
9.1
1.6
16
381350015
15
83.2
76.35
381350015
60
25
1210
1
0.30
9.1
1.6
16
381350016
16
88.3
81.37
381350016
63
25
1210
1
0.38
9.1
1.6
16
381350017
17
93.3
86.39
381350017
71
25
1610
1
0.38
9.1
1.6
16
381350018
18
98.3
91.42
381350018
71
25
1610
1
0.43
9.1
1.6
16
381350019
19
103.3
96.44
381350019
75
25
1610
1
0.54
9.1
1.6
16
381350020
20
108.4
101.49
381350020
76
25
1610
1
0.61
9.1
1.6
16
381350021
21
113.4
106.51
381350021
76
25
1610
1
0.65
9.1
1.6
16
381350022
22
118.4
111.55
381350022
76
25
1610
1
0.72
9.1
1.6
16
381350023
23
123.5
116.58
381350023
76
25
1610
1
0.77
9.1
1.6
16
381350024
24
128.5
121.62
381350024
90
32
2012
1
0.98
9.1
1.6
16
381350025
25
133.6
126.66
381350025
90
32
2012
1
1.05
9.1
1.6
16
381350026
26
138.6
131.70
381350026
90
32
2012
1
1.11
9.1
1.6
16
381350027
27
143.6
136.74
381350027
90
32
2012
1
1.17
9.1
1.6
16
381350028
28
148.7
141.78
381350028
90
32
2012
1
1.29
9.1
1.6
16
381350030
30
158.8
151.87
381350030
90
32
2012
1
1.40
9.1
1.6
16
381350038
38
199.1
192.23
381350038
100
32
2012
1
2.43
9.1
1.6
16
381350045
45
236.0
227.58
381350045
111
32
2012
1
3.55
9.1
1.6
16
381350057
57*
296.6
288.18
381350057
111
32
2012
6
4.28
9.1
1.6
16
381350076
76*
392.5
384.16
381350076
111
32
2012
6
5.95
9.1
1.6
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表