您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 12B-1 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets_t_l/simplex_sprockets_12b_1_t_l.prj},{NB=381360022},{ZX=22},{Z=22},{DE=142.0},{DP=133.86},{CNSORDERNO=381360022},{DM=108},{A=44},{TAPERBUSH=2517},{TIPO=1},{KG=1.60},{B1=11.1},{C=2},{R3=19},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
381360013
13
87.8
79.60
381360013
60
25
1210
1
0.35
11.1
2
19
381360014
14
93.8
85.61
381360014
67
25
1610
1
0.40
11.1
2
19
381360015
15
99.8
91.62
381360015
70
25
1610
1
0.44
11.1
2
19
381360016
16
105.8
97.65
381360016
71
25
1610
1
0.53
11.1
2
19
381360017
17
111.9
103.67
381360017
76
25
1610
1
0.66
11.1
2
19
381360018
18
117.9
109.71
381360018
90
32
2012
1
0.86
11.1
2
19
381360019
19
123.9
115.73
381360019
90
32
2012
1
0.94
11.1
2
19
381360020
20
130.0
121.78
381360020
90
32
2012
1
1.04
11.1
2
19
381360021
21
136.0
127.81
381360021
102
44
2517
1
1.24
11.1
2
19
381360022
22
142.0
133.86
381360022
108
44
2517
1
1.60
11.1
2
19
381360023
23
148.1
139.90
381360023
108
44
2517
1
1.70
11.1
2
19
381360024
24
154.1
145.94
381360024
108
44
2517
1
1.81
11.1
2
19
381360025
25
160.2
151.99
381360025
108
44
2517
1
1.93
11.1
2
19
381360026
26
166.2
158.04
381360026
108
44
2517
1
2.04
11.1
2
19
381360027
27
172.3
164.09
381360027
108
44
2517
1
2.14
11.1
2
19
381360028
28
178.3
170.13
381360028
108
44
2517
1
2.37
11.1
2
19
381360030
30
190.4
182.24
381360030
108
44
2517
1
2.60
11.1
2
19
381360038
38
238.9
230.69
381360038
108
44
2517
1
3.93
11.1
2
19
381360045
45
283.2
273.10
381360045
124
44
2517
1
5.52
11.1
2
19
381360057
57*
355.9
345.81
381360057
124
44
2517
6
6.48
11.1
2
19
381360076
76*
471.1
460.99
381360076
124
44
2517
6
9.71
11.1
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表