您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 24B-1 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets_t_l/simplex_sprockets_24b_1_t_l.prj},{NB=381420019},{ZX=19},{Z=19},{DE=245.5},{DP=231.49},{CNSORDERNO=381420019},{DM=140},{A=51},{TAPERBUSH=3020},{TIPO=1},{KG=6.85},{B1=23.6},{C=4},{R3=38},{L5=0.0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
381420011
11
149.0
135.21
381420011
90
32
2012
1
1.70
23.6
4
38
381420012
12
161.0
147.22
381420012
90
32
2012
1
2.16
23.6
4
38
381420013
13
173.0
159.18
381420013
110
44
2517
1
2.77
23.6
4
38
381420014
14
185.0
171.22
381420014
120
44
2517
1
3.60
23.6
4
38
381420015
15
197.0
183.26
381420015
120
44
2517
1
4.20
23.6
4
38
381420017
17
221.0
207.34
381420017
140
51
3020
1
5.40
23.6
4
38
381420018
18
233.0
219.42
381420018
140
51
3020
1
6.10
23.6
4
38
381420019
19
245.5
231.49
381420019
140
51
3020
1
6.85
23.6
4
38
381420020
20
257.5
243.57
381420020
140
51
3020
1
7.76
23.6
4
38
381420021
21
270.5
255.65
381420021
140
51
3020
1
8.52
23.6
4
38
381420023
23
294.5
279.80
381420023
160
51
3020
1
11.31
23.6
4
38
381420025
25
319.0
304.00
381420025
160
51
3020
1
13.33
23.6
4
38
381420030
30
379.5
364.50
381420030
160
51
3020
1
19.00
23.6
4
38
381420038
38*
476.5
461.39
381420038
160
76
3030
6
24.00
23.6
4
38
381420057
57*
707.5
691.63
381420057
160
76
3030
6
45.00
23.6
4
38
381420076
76*
939.0
921.98
381420076
175
89
3535
6
70.00
23.6
4
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表