您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 10B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_10b_3.prj},{NB=103350026},{Z=26},{DE=138.6},{DP=131.70},{CNSORDERNO=103350026},{DM=110},{DMX=110.0},{D3=20},{A=60},{KG=5.10},{B3=42.1},{B1=9},{C=1.6},{R3=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103350008
8
48.4
41.48
103350008
25
12
55
0.27
42.1
9
1.6
16
103350009
9
53.3
46.42
103350009
30
12
55
0.38
42.1
9
1.6
16
103350010
10
58.3
51.37
103350010
35
16
55
0.47
42.1
9
1.6
16
103350011
11
63.2
56.34
103350011
39
16
55
0.61
42.1
9
1.6
16
103350012
12
68.2
61.34
103350012
44
16
55
0.78
42.1
9
1.6
16
103350013
13
73.2
66.32
103350013
49
16
55
0.96
42.1
9
1.6
16
103350014
14
78.2
71.34
103350014
54
16
55
1.15
42.1
9
1.6
16
103350015
15
83.2
76.36
103350015
59
16
55
1.37
42.1
9
1.6
16
103350016
16
88.3
81.37
103350016
64
16
60
1.72
42.1
9
1.6
16
103350017
17
93.3
86.39
103350017
69
16
60
1.99
42.1
9
1.6
16
103350018
18
98.3
91.42
103350018
74
16
60
2.27
42.1
9
1.6
16
103350019
19
103.3
96.45
103350019
79
16
60
2.58
42.1
9
1.6
16
103350020
20
108.4
101.49
103350020
84
16
60
2.91
42.1
9
1.6
16
103350021
21
113.4
106.52
103350021
85
20
60
3.12
42.1
9
1.6
16
103350022
22
118.4
111.55
103350022
90
20
60
3.48
42.1
9
1.6
16
103350023
23
123.5
116.58
103350023
95
20
60
3.86
42.1
9
1.6
16
103350024
24
128.5
121.62
103350024
100
20
60
4.25
42.1
9
1.6
16
103350025
25
133.6
126.66
103350025
105
20
60
4.67
42.1
9
1.6
16
103350026
26
138.6
131.70
103350026
110
20
60
5.10
42.1
9
1.6
16
103350027
27
143.6
136.75
103350027
110
20
60
5.43
42.1
9
1.6
16
103350028
28
148.7
141.78
103350028
115
20
60
5.90
42.1
9
1.6
16
103350029
29
153.7
146.83
103350029
115
20
60
6.25
42.1
9
1.6
16
103350030
30
158.8
151.87
103350030
120
20
60
6.65
42.1
9
1.6
16
103350031
31
163.8
156.92
103350031
120
20
60
7.18
42.1
9
1.6
16
103350032
32
168.9
161.95
103350032
120
20
60
7.56
42.1
9
1.6
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表