您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
System Bea 16B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
System Bea
Powered by
CAD模型選擇
{bea/chain_drive/system_bea/system_bea_16b_1.prj},{NB=SB101380018042},{Z=18},{DE=157.8},{DP=146.28},{CNSORDERNO=SB101380018042},{DM=100},{D1=42},{A=45},{KG=3.25},{B1=16.2},{C=2.5},{R3=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
SB101380011025
11
101.7
90.14
SB101380011025
61
25
40
1.12
16.2
2.5
26
SB101380011028
11
101.7
90.14
SB101380011028
61
28
40
1.09
16.2
2.5
26
SB101380011030
11
101.7
90.14
SB101380011030
61
30
40
1.06
16.2
2.5
26
SB101380011032
11
101.7
90.14
SB101380011032
61
32
40
1.02
16.2
2.5
26
SB101380011035
11
101.7
90.14
SB101380011035
61
35
40
0.98
16.2
2.5
26
SB101380011038
11
101.7
90.14
SB101380011038
65
38
40
0.97
16.2
2.5
26
SB101380011040
11
101.7
90.14
SB101380011040
67
40
40
0.99
16.2
2.5
26
SB101380011042
11
101.7
90.14
SB101380011042
67
42
40
0.97
16.2
2.5
26
SB101380012025
12
109.7
98.14
SB101380012025
69
25
40
1.42
16.2
2.5
26
SB101380012028
12
109.7
98.14
SB101380012028
69
28
40
1.39
16.2
2.5
26
SB101380012030
12
109.7
98.14
SB101380012030
69
30
40
1.35
16.2
2.5
26
SB101380012032
12
109.7
98.14
SB101380012032
69
32
40
1.31
16.2
2.5
26
SB101380012035
12
109.7
98.14
SB101380012035
69
35
40
1.27
16.2
2.5
26
SB101380012038
12
109.7
98.14
SB101380012038
69
38
40
1.22
16.2
2.5
26
SB101380012040
12
109.7
98.14
SB101380012040
69
40
40
1.17
16.2
2.5
26
SB101380012042
12
109.7
98.14
SB101380012042
69
42
40
1.13
16.2
2.5
26
SB101380013025
13
117.7
106.12
SB101380013025
70
25
40
1.59
16.2
2.5
26
SB101380013028
13
117.7
106.12
SB101380013028
78
28
40
1.61
16.2
2.5
26
SB101380013030
13
117.7
106.12
SB101380013030
78
30
40
1.63
16.2
2.5
26
SB101380013032
13
117.7
106.12
SB101380013032
78
32
40
1.62
16.2
2.5
26
SB101380013035
13
117.7
106.12
SB101380013035
78
35
40
1.61
16.2
2.5
26
SB101380013038
13
117.7
106.12
SB101380013038
78
38
40
1.56
16.2
2.5
26
SB101380013040
13
117.7
106.12
SB101380013040
78
40
40
1.51
16.2
2.5
26
SB101380013042
13
117.7
106.12
SB101380013042
78
42
40
1.48
16.2
2.5
26
SB101380013045
13
117.7
106.12
SB101380013045
78
45
40
1.45
16.2
2.5
26
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表