您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
''T'' Profile for duplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Chain guide rails type ''T''
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/chain_guide_rails_type_t_/_t_profile_for_double_chain.prj},{NB=6011023601},{TYPE=T 3.2},{CHAIN=3/4”x7/16”},{CNSORDERNO=6011023601},{ISO=12B2},{B=45},{A=15},{B1=11.3},{A1=2.4},{C=30.76},{KG=0.62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
B
[mm]
A
[mm]
B1
b
[mm]
A1
a
[mm]
C
c
[mm]
KG
[kg/m]
6011023301
T 0.2
3/8”x7/32”
6011023301
06B2
25
10
5.4
1.5
15.74
0.22
6011023401
T 1.2
1/2”x5/16”
6011023401
08B2
35
10
7.4
2.2
21.42
0.30
6011023402
T 1.2
1/2”x5/16”
6011023402
08B2
35
15
7.4
2.2
21.42
0.46
6011023403
T 1.2
1/2”x5/16”
6011023403
08B2
35
20
7.4
2.2
21.42
0.63
6011023501
T 2.2
5/8”x3/8”
6011023501
10B2
40
10
9.2
2.6
25.79
0.32
6011023502
T 2.2
5/8”x3/8”
6011023502
10B2
40
15
9.2
2.6
25.79
0.54
6011023503
T 2.2
5/8”x3/8”
6011023503
10B2
40
20
9.2
2.6
25.79
0.77
6011023601
T 3.2
3/4”x7/16”
6011023601
12B2
45
15
11.3
2.4
30.76
0.62
6011023602
T 3.2
3/4”x7/16”
6011023602
12B2
45
20
11.3
2.4
30.76
0.85
6011023801
T 4.2
1”x17,02
6011023801
16B2
65
15
16.5
3.5
48.38
0.86
6011023802
T 4.2
1”x17,02
6011023802
16B2
65
20
16.5
3.5
48.38
1.19
6011024001
T 5.2
1” 1/4x3/4”
6011024001
20B2
70
15
19.0
4.3
54.45
0.89
6011024002
T 5.2
1” 1/4x3/4”
6011024002
20B2
70
20
19.0
4.3
54.45
1.22
6011024201
T 6.2
1” 1/2x1”
6011024201
24B2
88
20
24.6
5.6
72.96
1.48
6011024401
T 7.2
1” 3/4x1” 1/4
6011024401
28B2
105
25
30.0
6.9
89.56
0.00
6011024601
T 8.2
2”x1” 1/4
6011024601
32B2
105
30
30.0
7.8
88.55
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表