您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chains bea in stainless steel with hollow pins - Chains in 304 stainless steel with hollow pins - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains Bea in stainless steel
Chains Bea in stainless steel with hollow pins
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/chains_bea_in_stainless_steel/chains_bea_in_stainless_steel_with_hollow_pins/chains_bea_in_ss_with_hollow_pins_asmtab.prj},{NB=641515000},{ISO=10B-1},{CNSORDERNO=641515000},{P=15.875},{PI=5/8\"},{B1=9.65},{D2=5.18},{D1=10.16},{A2=19.6},{G=14.50},{CMIN=11.8},{CMED=13.9},{KG=0.77},{TYPE=A},{PPATH=chains_bea_in_ss_with_hollow_pins_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
641512000
08B-1
641512000
12.700
1/2"
7.75
4.50
8.51
17.0
11.60
8.0
10.6
0.58
641515000
10B-1
641515000
15.875
5/8"
9.65
5.18
10.16
19.6
14.50
11.8
13.9
0.77
641519000
12B-1
641519000
19.050
3/4"
11.68
5.85
12.07
22.7
15.90
12.0
17.2
0.98
641525000
16B-1
641525000
25.400
1"
17.02
8.33
15.88
36.1
20.50
20.0
36.0
2.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表